Babcock-Davis’ GRATEdesign Aluminum Architectural Grille offers a serrated tread that both looks sleek and offers slip resistance.
Features
Great Scraping Ability
Strong and Silent
Stop Dirt at the Door
Cпецификация
Model: BGD74A/BGD74L
Rail Material: Aluminum
Depth: 1-3/4 inch
Tread Spacing: 3/4" Width: 3/4 inch on center; 1-1/2" Width: 1-1/2 inch
Tread Options: 3/4 inch or 1-1/2 inch Serrated Aluminum
Rail Finish: Mill, Clear or Color Anodized
Frames: Level Bed or Deep Pit
Rolling Load: 1000 Lbs./Wheel
Warranty: 2 years