Опубликуйте свои продукты
One Box | Premium Plus Roller Blinds | Shades
One Box | Premium Plus Roller Blinds | Shades
One Box | Premium Plus Roller Blinds | Shades
One Box | Premium Plus Roller Blinds | Shades
One Box | Premium Plus Roller Blinds | Shades
One Box | Premium Plus Roller Blinds | Shades
    BANDALUX

    One Box | Premium Plus Roller Blinds | Shades

    The Premium Plus rolling blinds have a versatile and multifunctional design and integrate perfectly into the new One Box headrail system, providing a solution that is both highly functional and aesthetically pleasing.

    The Premium Plus blinds from Bandalux can be easily installed in the One Box headrail thanks to the supports designed specifically for this system. The blind roller can be accessed making maintenance tasks incredibly easy to carry out.

    The Premium Plus blind with the One Box I headrail is installed on the wall and incorporates a lower closing profile, which provides the system with the necessary stability. It can be controlled both manually and with a motor.

    BOX MEASUREMENTS

    100 x 107 mm

    Cпецификация
    • System

      Premium Plus roller blind built into the Bandalux ONE BOX concealed system for quick, screw-free installation of the blind at a later date. It can be opened and closed for easy maintenance.

      Indoor installation on [ceiling (corner)] [ceiling (centre)] [wall (corner)]. The Premium Plus blind brackets are assembled in the One-Box with a simple twist in the housing channel provided. End pieces with calibrated stainless steel rods that rotate on encapsulated stainless steel bearings for seamless rotation, smooth movement and noise reduction (no maintenance required). System with class 3 durability according to EN13120: 10,000 extensions and 10,000 retractions.

      The 100 x 107mm concealed system consists of flat, adjustable extruded aluminium frames with a [Qualicoat lacquer] [anodised Qualanod] finish that can be assembled to facilitate the delivery logistics. Up to 5 configuration types are possible. Hanging from the One-Box, the bottom cover provides access to the blind without requiring disassembly. [Option: aluminium side cover if compartmentalisation of the headrail is required] [Option: sheet iron connection panel for continuous installation in the building]. [Option: light open-cell melamine acoustic insulation foam, if compartmentalising is required, with M1 (NF P 92 503), B1 (DIN 4102) and Pass (NFPA 701) flame retardant certification. Sound absorption coefficient greater than 90% at a frequency of 20000Hz s/DIN 52215/DIN 52212]. The fabric is rolled onto an extruded aluminium tube designed to prevent marks from forming on the fabric. Metal components with anti-corrosion coating to ensure compliance with EN13120, Class 2. Brackets, chains, accessories and [concealed Euroslim] [concealed [Ø20 mm] [Ø30 mm]] [concealed, teardrop-shaped] [[25 mm] [35 mm] visible extruded aluminium rectangular-shaped Slim] [visible Euroslim]] hembar in the same matching RAL colour: [white RAL 9016] [black RAL 9011] [grey RAL 9006] [brown RAL 8019] [ivory RAL 1013]. The blind panel has a matte white, RAL 9016 lacquered finish (30% gloss). 3-year warranty.

      Operating system

      Operating system: [[manual with newly designed chain with calibrated springs and axles that guarantee smooth movement without warping, requiring less effort and enhancing noise reduction. [Option: Redux system to reduce the effort it takes to raise the blind by 35%]. It incorporates an encapsulated bearing for smoother blind movement and a child safety device in compliance with European standard EN 13120]

      [[Somfy hardwired] [Bandalux hardwired] [Somfy RTS radio] [Bandalux radio] [Somfy IO radio] [Bandalux battery-operated radio] motor with a Bandalux designed and patented drive wheel that reduces the noise and vibration the motor makes when turning].

    Техническая спецификация
    • Уникальная ссылкаone-box-premium-plus-roller-blinds-shades
    • Тип продукцииRoller Shade
    • Группа продукцииOne Box 1 Premium Plus
    • ТипОбъект (один объект)
    • Дата публикации2024-08-12
    • Номер версии1
    Ссылки
    Связанные
    • Основной материалТкань
    • Вспомогательный материалАлюминий
    • Разработано вИспания
    • Страна-производительИспания
    Классификация
    • Категория BIMobjectОкна - Жалюзи
    • Код Uniclass 2015Pr_30_59_07
    • Описание Uniclass 2015Blinds and shading devices
    • Код CSI MasterFormat 201412 24 00
    • Заголовок CSI MasterFormat 2014Window Shades
    • Номер OmniClass23-17 21 00
    • Наименование OmniClassProtection of Openings
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
    3.9 из 5 звезд 3.9 (60)
    4.4 из 5 звезд 4.4 (23)
    4.6 из 5 звезд 4.6 (13)
    4.3 из 5 звезд 4.3 (39)
    4.7 из 5 звезд 4.7 (31)