Опубликуйте свои продукты
Box Roller Blinds | Shades Zi-Box
Box Roller Blinds | Shades Zi-Box
Box Roller Blinds | Shades Zi-Box
Box Roller Blinds | Shades Zi-Box
Box Roller Blinds | Shades Zi-Box
Box Roller Blinds | Shades Zi-Box
Box Roller Blinds | Shades Zi-Box
Box Roller Blinds | Shades Zi-Box
    BANDALUX

    Box Roller Blinds | Shades Zi-Box

    An exclusive interior solution with zip tracking

    The shade with Zi-Box box for indoor use has the Easy Zip zipper telescopic tracking system, which guarantees maximum opacity when combined with a Blackout fabric. This technical solution comes in different box sizes to bring together functionality and aesthetics within refined finishes.

    The system allows for installation on irregular surfaces facilitating the firmness of the fabric at all times, at the same time ensuring that it does not get out of the tracks. The installation is simple thanks to the combination of the self-supporting box together with the system of telescopic trancks patented by Bandalux, which is supplied fully assembled.

    BOX MEASUREMENTS: 85, 100 and 136 mm

    OPERATION: Chain / Motor

    Cпецификация
    • Bandalux Zi-Box roller shade with Easy-Zip system in the tracks (side rail) and activation by chain or motor for indoor installation. The chain operation includes a child safety device that complies with European standard EN 13120. The box of the Zi-Box (of 85, 100 or 136 mm) is made by two extruded aluminum profiles with a finish lacquered Qualicoat or anodized Qualanod. Lateral telescopic track system patented by Bandalux (carrier and mobile) with PVC profile for sliding the zipper to compensate for deviations that the architectural environment may present. Also, the Easy-Zip system ensures that the fabric does not get out of the tracks. Self-supporting box with fixing by lateral tracks. The winding of the fabric is carried out by means of aluminum tubes with a diameter of 55, 65 or 83 mm, depending on the dimensions of the shade. To keep the fabric tensed, it incorporates a visible Slim 35 terminal with capacity for the additional counterweight load and with lateral carriers that slide through the tracks. The colors of the profiles, decorative elements and support pieces are coordinated with those of the fabric or in keeping with the customer’s indications. 

      Also available with force reduction and /or assisted spring for the chain-operated mechanism. Option of double fall with double support in the same box with a single activator or two independent drives is also available.

    Техническая спецификация
    • Уникальная ссылкаroller-zi-box
    • Тип продукцииBox Roller Shade
    • Группа продукцииHidden roller shades
    • ТипОбъект (один объект)
    • Дата публикации2021-02-08
    • Номер версии2
    Ссылки
    Связанные
    • Основной материалТкань
    • Вспомогательный материалАлюминий
    • Разработано вИспания
    • Страна-производительИспания
    Классификация
    • Категория BIMobjectОкна - Жалюзи
    • Классификация IFCПредмет мебели
    • Код Uniclass 2015Pr_30_59_07
    • Описание Uniclass 2015Blinds and shading devices
    • Код CSI MasterFormat 201412 24 00
    • Заголовок CSI MasterFormat 2014Window Shades
    • Номер OmniClass23-17 21 13 11
    • Наименование OmniClassWindow Blinds
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
    3.9 из 5 звезд 3.9 (60)
    4.4 из 5 звезд 4.4 (23)
    4.6 из 5 звезд 4.6 (13)
    4.3 из 5 звезд 4.3 (39)
    4.7 из 5 звезд 4.7 (31)