BEMO Standing Seam N65 MONRO FREEFORM

Each single track of a freeform building is often unique. The metal tracks are shaped in a single production step with millimetre precision on the basis of exact 3D measurements of the location where they will be installed on the building.

The MONRO system is normally used in combination with a three-dimensional movable substructure. Unevenness in the supporting structure can be quickly and easily compensated. BEMO 3D planning - often based on a 3D scan of the supporting structure - plans the system to be ready for assembly.

Conical, special profiles are used for large rotunda or cone-shaped buildings. A minimum width of 100 mm and a maximum covering width of 800 mm in a track means almost any requirement can be executed. The standing seam tracks are shaped in one production step to fit exactly, avoiding laborious cutting to size on the project.


Cпецификацияшеврон правый
Техническая спецификацияшеврон правый
Ссылкишеврон правый
Связанныешеврон правый
Классификацияшеврон правый