Опубликуйте свои продукты
ALC-3202D 2 Channels x 3200W + DSP and Dante Amplified Loudspeaker Controllers
Biamp

ALC-3202D 2 Channels x 3200W + DSP and Dante Amplified Loudspeaker Controllers

Community recommends our series of Amplified Loudspeaker Controllers (ALC) for all Community loudspeaker applications. ALCs provide all of the signal routing, zone switching, DSP processing, protective limiting, remote monitoring, and amplification functions needed between a mixer and the loudspeakers in virtually any Community Professional Loudspeakers application. Standard Ethernet communication protocols allow for fast system design, system control, and remote system monitoring. Analog and Dante® inputs are included in each model, for quick and easy integration into any new or existing system. Community-authored loudspeaker presets include equalization, high pass filters, and multi-stage limiters tailored to each model, ensuring consistent sound quality and full loudspeaker protection in every application.

In-depth control and monitoring is accomplished via ArmonìaPlus System Manager Software. Tailoring the sound and managing the system can be done at a remote, decentralized location. The ALC-3202D can also be trusted in mission critical applications, such as fire alarm systems, thanks to the cleverly engineered power supply that allows reliable operation even when connected to a UPS in addition to the per-channel, user-assignable fault-indicating GPIO connectors on the rear panel.

Cпецификация
  • Keywords: community, alc, alc-3202d, alc 3202d, 2 channel, 3200W, 3200watt, 3200 watt, dsp, dante, amplified loudspeaker controller, amplified, controller, armoniaplus, armonia plus, system manager software, signal routing, zone switching, dsp processing, protective limiting, remote monitoring, amplification functions, loudspeaker controller,

Техническая спецификация
  • Уникальная ссылкаalc-3202d_community-amplified-loudspeaker-controller
  • Тип продукцииCommunity
  • Группа продукцииCommunity Amplified Loudspeaker Controllers
  • ТипОбъект (один объект)
  • Дата публикации2023-10-23
  • Номер версии1
Связанные
  • Разработано вСоединенные Штаты Америки
  • Страна-производительИталия
Классификация
  • Категория BIMobjectЭлектроника - Аудио