Опубликуйте свои продукты
W9940 Task Lighting Wall Cabinet with Doors
W9940 Task Lighting Wall Cabinet with Doors
W9940 Task Lighting Wall Cabinet with Doors
    Case Systems

    W9940 Task Lighting Wall Cabinet with Doors

    Case Systems wall cabinets are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our wall cabinets are pre-engineered to fit most applications. If you can’t find a solution for your project in our catalog, we’ll work with you to engineer your custom cabinet to suit your specific needs. Please contact you Case Systems dealer for a personal consultation. Our standard offering includes:

    • General Storage
    • Corner Cabinets
    • Double Sided Cabinets
    • Angled Back Cabinets
    • Microwave Cabinets
    • Coat Racks
    • Wall Cabinets for Task Lighting Applications
    Cпецификация
    • • R9600 apron required at 2.52” high

      • End panels extend 2.52” past bottom at finished end conditions only

      • Door extends 2.52” past bottom of cabinet

      • The nominal heights listed below are for the non-finished end box height. Finished end panel and door height extend 2.52” lower.

      • 12h not available in width greater than 36 / 16h not available in widths greater than 45

      • Shown with RH finished end

      HEIGHT

      12 | 16 | 18 | 24 | 27 | 30 | 32 | 36 | 42 | 48

      DEPTH

      12 | 14 | 16 | 18

      WIDTH

      24 | 27 | 30 | 33 | 36 | 39 | 42 | 45 | 48


    Техническая спецификация
    • Уникальная ссылкаw9940-task-lighting-wall-cabinet-with-doors
    • Тип продукцииCabinets
    • Группа продукцииWall
    • ТипОбъект (один объект)
    • Дата публикации2023-12-28
    • Номер версии1
    Связанные
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectМебель - Стеллажи и элементы для хранения
    • Классификация IFCМебель
    • Код CSI MasterFormat 201412 32 16
    • Заголовок CSI MasterFormat 2014Manufactured Plastic-Laminate-Clad Casework