The CAT Wallstation (WST-C) is a wired, low voltage powered wallstation with configurable buttons featuring on/off, raise lower, and preset scene options. Each button’s actions are configurable using the WaveLinx app. The CAT Wallstation communicates with other CAT devices, via CAT5e cable, through its two RJ-45 connectors and can be daisy-chained to work with CAT Dimming Switchpack to provide switch control operations. The CAT Wallstation’s elegant design enhances the aesthetic of a space while allowing occupants to adjust the room’s brightness levels based on their sensitivity and needs.
Cпецификация
On/Off, Raise/Lower and Scene Presets with 1, 3, 5 and 6 button option
Draws power from CAT communications bus to simplify wiring
Clean and elegant with a custom button engraving option to enhance occupant experience
Button actions are configurable through the WaveLinx app