The LuxeScape Collection extends its refined architectural expression into pedestrian spaces with LuxeScape Bollard. Designed to complement LuxeScape post top luminaires, it brings a cohesive daytime presence to pathways and the surrounding architecture. With WaveStream™ LED optics, it delivers uniform, visually pleasing illumination at night by reducing cast shadows and minimizing darkness at the base.
Cпецификация
Two piece cast aluminum housing and extruded aluminum shaft
WaveStream™ LED light engine provides uniform light
Symmetric and asymmetric distributions
6 CCT/CRI options available including 590nm amber
IP66 and IK09 rated housing
0-10V dimming and 10kV surge protection standard
Awarded iF Design Award 2026 for design excellence