Опубликуйте свои продукты
Heaters LPG: REMKO - PGM60
Cramo

Heaters LPG: REMKO - PGM60

Rapid spot heating for indoor and outdoor use. The heating systems of the REMKO PGM series are designed for problem-free, reliable, all-round use. For craftsmen at construction sites, workmen at workstations in well-ventilated factory halls, farmers, and gardeners. Without exhaust gas losses, these devices can be used everywhere where fast spot heating outdoors or effective, immediate heat in closed, but well-ventilated rooms is desired.. Whether in well-ventilated stalls, equipment sheds, or greenhouses, their mobility makes them practical and universal. The heating systems are delivered ready for plug assembly. They are ready for operation after connection to the 230-volt a.c. mains and to propane gas cylinders for energy savings
Cпецификация
  • Length x Width x Height (mm) - 650 x 320 x 510
Техническая спецификация
  • Уникальная ссылкаREMKOPGM60
  • Тип продукцииHeaters - Ventilation
  • Группа продукцииHeaters LPG
  • ТипОбъект (один объект)
  • Дата публикации2021-10-27
  • Номер версии1
Ссылки
Классификация
  • Категория BIMobjectСтроительство - Другое
  • Классификация IFCОбъект