Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies. Вот !

Я согласен
;

5.7" Wireless Touch Screen - TST-602

Уникальная ссылка: crestron-TST-602
Брэнд: Crestron Electronics Inc.
Тип продукции: Control Surfaces
Группа продукции: Touch Screens
Ширина (дюймов): 8.08
Высота (дюймов): 5.1
Глубина (дюймов): 1.59
Дата публикации: 2017-12-10
Номер версии: 1
Тип: Объект (один объект)
Загрузить (21)

The Crestron® TST-602 Wireless Touch Screen delivers enhanced wireless control for the home, boardroom, or classroom in a stylish, ergonomic design. Its curved shape feels natural in the hands, with easy-access thumb-operable buttons placed to either side of a perfectly-sized color touch screen display. Dual-mode wireless performance with roaming capability assures dependable connectivity throughout the home or workplace. Wired Ethernet connectivity is also available via the included table dock.

Featuring a high-contrast 5.7” capacitive touch screen with Smart Graphics™, the TST-602 allows completely customizable control over audio, video, lighting, shades, climate, security, and other technologies. Scrolling menus of media titles and channel presets make it quick and easy to find and select any TV channel, video title, or music track. Optional tactile pushbuttons provide easy, immediate access to commonly used functions such as volume, mute, power, and on-screen menu navigation. Additional advanced features include the abilities to control any function using voice commands, view security cameras and other video sources, communicate using built-in intercom and phone capabilities, and browse the Internet.[1,2]

Smart Graphics™
Crestron touch screens use Smart Graphics to deliver the ultimate user experience and the ultimate value by enabling the creation of dynamically rich user interfaces with incredible efficiency and unparalleled functionality. Using Smart Graphics, programmers can swiftly integrate fluid gesture-driven controls, animated feedback, rich metadata, embedded apps and widgets, and full-motion video for a deeply engaging and ultra-intuitive touch screen experience.

Crestron Smart Graphics offers these enhancements and more:
Cool-looking graphical buttons, sliders, knobs, and gauges that are intuitive and fun to use
Kinetic effects to enhance the feeling of realism, with lists and toolbars that scroll with momentum at the flick of a fingertip
Drag-and-drop objects that snap into place, offering an easy way to switch sources
Dashboard widgets to personalize the touch screen with clocks, weather, news, and other information [2]
A power-saving screensaver, allowing display of time, temperature, and other text content at a reduced brightness level
Customizable themes allowing a completely different look and feel for every user, event, or season
Fully-developed SmartObjects® that enable sophisticated control over complex devices with minimal programming
A consistent look and feel across multiple touch screens of varying sizes

Tactile Pushbuttons
In addition to its touch screen display, the TST-602 features illuminated tactile pushbuttons for quick access to volume adjustment, channel selection, and on-screen menu navigation functions. Eight additional pushbuttons, elegantly trimmed by illuminated button dividers, flank the edges of the touch screen to support additional programmable functions.
High-quality backlit laser-engraving lends a crisp, legible appearance to button text in both darkened and fully lit rooms. The pushbuttons come pre-engraved with labeling suited to a typical home theater or multimedia presentation application. If needed, customized engraving can be attained simply using Crestron Engraver software. A no-button front bezel is also included, which may be installed in place of the button bezel for a very clean appearance with no front panel pushbuttons.[3]
Two additional “trigger” style buttons are positioned on top of the TST-602 for easy control of the display brightness, sleep mode, and other programmable functions.

Voice Recognition
Some things are easier said than done, so why not just say what you want and let Crestron do it for you? With built-in voice recognition, the TST-602 provides the ability to use spoken commands to control virtually anything. Voice recognition can be used to quickly turn devices on or off, select and play a specific media title or playlist, change the channel, choose a lighting scene, lock the doors, arm the security system, or enter a password. Simply press the Voice Recognition button on the touch screen and say a command and Crestron does the rest.[1,2]

Streaming Video
High-performance streaming video capability makes it possible to view security cameras and other video sources right on the touch screen. Native support for H.264 and MJPEG formats allows the TST-602 to display live streaming video from an IP camera, a streaming server (Crestron CEN-NVS200, DM-TXRX-100-STR, or similar [4]), or a DigitalMedia™ switcher.[1]

Rava® SIP Intercom
Rava SIP Intercom Technology enables hands-free VoIP communication with other Rava-enabled touch screens and door stations, supporting 2-way intercom, video intercom [5], and paging. VoIP phone capability is also possible through integration with an SIP-compatible IP phone system or SIP server, allowing hands-free telephone functionality complete with speed-dialing, caller ID, custom ringers, and other enhancements. Built-in echo cancellation affords full-duplex performance for clear, seamless voice communication using the TST-602’s integrated microphone and speakers.[1]

Web Browsing
Using its built-in web browser, the TST-602 provides quick access to online program guides and other web-based services at the touch of a button, allowing enhanced touch screen control of DVRs and other appliances without having to pick up a separate tablet or smartphone. If a device can be controlled or managed through a web browser, it can be integrated into the Crestron system through the TST-602. Of course, the web browser may also be used to simply browse the Internet, watch online videos, and check up on social media.[1,2]

On-Screen Keyboard & Mouse
On-screen multi-language keyboard and mouse capabilities provide for entry of passwords, URLs, and text search items, and enable the touch screen to be used as a wireless mouse touchpad to control a computer running TouchPoint® Virtual Mouse & Keyboard Software (VMK-WIN).

FEATURES

Summary Of Features
Advanced wireless touch screen controller
Compact, lightweight contoured design
5.7" LED Edgelit color LCD display
Capacitive touch screen technology
Smart Graphics™ support [11]
Voice recognition capability [1,2]
High-performance H.264 streaming video [1]
Rava® SIP intercom and phone technology [1]
Customizable audio feedback
Web browsing [1,2]
On-screen keyboard and mouse
Customizable screensaver
Built-in microphone and speakers
Illuminated buttons and engravable backlit text [3]
No-button front bezel option included
Dual-mode RF wireless performance — Extended Range 2.4 GHz RF plus Wi-Fi® [8]
Instant-Waking® behavior — like an IR remote with all the benefits of 2-way RF!
Supports roaming for extended wireless coverage [7]
Includes wired Ethernet connectivity as an alternative to Wi-Fi [1]
Fast charging, long lasting Li-Ion battery
Low-profile table dock charger [9]
Available in smooth black or white, or textured black finishes

Notes:
1. The TST-602 requires a LAN connection via either Wi-Fi wireless or wired Ethernet to enable advanced functionality including voice recognition, streaming video, intercom, web browsing, and dynamic graphics. In addition to Wi-Fi or Ethernet, the TST-602 requires ER (Extended Range) wireless communications for all applications to enable basic functionality. The TST-602 will not work with Wi-Fi or Ethernet alone. The wired Ethernet connection is only available when docked.
2. Voice recognition, web browsing, weather information, and certain other functions require an Internet connection via Wi-Fi or Ethernet.
3. Text engraving is not backlit on the white model. All models include a button bezel with default engraving. Custom engraving is sold separately. All buttons may be removed using the TST-602-FP-NB No-Button Bezel (included).
4. Item(s) sold separately.
5. H.264 compatible IP camera required.
6. Wireless range subject to site-specific conditions.
7. True roaming is supported for ER wireless communication only, affording uninterrupted wireless performance for primary touch screen functions. Wi-Fi “handoff” capability enables automatic handoff amongst up to four pre-designated Wi-Fi wireless access points, wherein the last successful Wi-Fi connection is maintained indefinitely until that connection is lost, at which point communication is handed off to the next nearest access point. A very brief interruption to wireless Ethernet communication may occur during the handoff. Primary ER wireless communication is unaffected by the Wi-Fi handoff process.
8. ER (Extended Range) RF wireless communication supports basic wireless touch screen functionality, and is required for all applications. For advanced functionality including streaming video, intercom, voice recognition, web browsing, and dynamic graphics, Wi-Fi wireless communication is also required (dual-mode). The TST-602 will not work with Wi-Fi alone. Advanced functionality can also be enabled while docked through a wired Ethernet LAN connection (in combination with ER wireless).
9. The TST-602 ships with (1) TST-600-DS Table Dock and (1) TST-600-IMCW Interface Module included. Additional docking options are available separately. The TST-602 is compatible with any 24VDC powered TPS-6X series docking station (legacy) as long as power is provided using the power pack that ships with the TST-602 (or Cresnet power where supported). When docked in a TPS-6X series docking station, the TST-602 does not interface with Cresnet data or wired analog video. Refer to the spec sheet for each individual docking product for additional information.
10. Connection to a Cresnet power supply or network is for power only. Cresnet communication is not supported.
11. Supports Smart Graphics only. Not compatible with “traditional” UI projects.
12. Internal battery pack included. Battery pack replacement must be performed by a Crestron qualified technician.

Touch Screen Display
Display Type: TFT Active matrix color LCD
Size: 5.7 inch (145 mm) diagonal
Aspect Ratio: 4:3 VGA
Resolution: 640 x 480 pixels
Brightness: 350 nits (cd/m²)
Contrast: 800:1
Color Depth: 18-bit, 262k colors
Illumination: Edgelit LED
Viewing Angle: ±80° horizontal, ±70° vertical
Touch Screen: Projected capacitive, 2-point multi-touch capable

Buttons, Switches, & Indicators
Sleep: (1) Top-mounted pushbutton (left); programmable, normally initiates “Sleep” mode when docked, turns power on/off when undocked; also resets the unit if held for 5 seconds
Brightness: (1) Top-mounted pushbutton (right); programmable, normally sets display brightness level
Hard Keys: (8) Optional pushbuttons, programmable, engravable backlit text [3]
Up/Down: (2) Optional backlit translucent “up” and “down” pushbuttons, programmable, engravable backlit text on bezel [3]
Navigation Pad: (5) Optional backlit translucent pushbuttons for 4-way directional navigation and “select”, programmable
Battery Switch: (1) Rear panel recessed slide switch, shuts off battery for long-term storage
Battery LED: (1) Green LED, indicates battery condition and charging status when docked

Memory
LPDDR2 RAM: 1 GB
Flash: 4 GB
Maximum Project Size: 512 MB

Graphics Engine
Supports Smart Graphics™ [11], multi-language web browser [1,2], multi-language on-screen keyboard, screensaver

Languages
Smart Graphics: Arabic, Chinese (Simplified), Chinese (Traditional), Czech, Danish, Dutch, English (UK), English (US), Finnish, French, German, Greek, Hebrew, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Portuguese (Brazilian), Romanian, Russian, Slovak, Spanish, Swedish, Thai
On-Screen Keyboard: Arabic, Chinese (Simplified), Croatian, Czech, Danish, Dutch, English (UK), English (US), Finnish, French (Canada), French (Switzerland), German, Hebrew, Hungarian, Italian, Japanese, Norwegian Bokmal, Polish, Portuguese, Russian, Serbian, Spanish, Swedish, Turkish
Voice Recognition: Afrikaans (South Africa); Chinese, Mandarin (China, Simplified); Chinese, Mandarin (Hong Kong, Simplified); Chinese, Mandarin (Taiwan, Traditional); Chinese, Yue (Hong Kong, Traditional); Czech (Czech Republic); Dutch (Netherlands); English (Australia); English (Canada); English (Generic); English (India); English (New Zealand); English (South Africa); English (UK); English (US); French (France); German (Germany); isiZulu (South Africa); Italian (Italy); Japanese (Japan); Korean (South Korea); Polish (Poland); Portuguese (Brazil); Russian (Russia); Spanish (Spain); Turkish (Turkey)
Web Browser: Arabic, Bulgarian, Catalan, Chinese, Croatian, Czech, Danish, Dutch, English, Filipino, Finnish, French, German, Greek, Hebrew, Hindi, Hungarian, Indonesian, Italian, Japanese, Korean, Latvian, Lithuanian, Norwegian Bokmal, Pashto, Persian, Polish, Portuguese, Romanian, Romansh, Russian, Serbian, Slovak, Slovenian, Spanish, Swedish, Thai, Turkish, Ukrainian, Vietnamese

Wireless Communication (Primary) – Extended Range RF [8]
RF Transceiver: 2-way RF, 2.4 GHz ISM Channels 11-26 (2400 to 2483.5 MHz), IEEE 802.15.4 compliant
Transmitting Power: 75 mW (Ch.11), 100 mW (Ch.12-23), 15 mW (Ch.24), 3.5 mW (Ch.25), 1 mW (Ch.26) @ High Setting; 1 mW (Ch.11-25), 0.5 mW (Ch.26) @ Low Setting
Range (typical): 100 to 200 feet (30 to 60 m) maximum indoor, 1000 feet (300 m) outdoor, subject to site-specific conditions
Gateway: Requires a Crestron Extended Range (ER) Wireless Gateway [4]
Roaming: Supports roaming between a maximum of eight gateways

Wireless Communication (Secondary) – Wi-Fi® [8]
Transceiver: IEEE 802.11b/g/n Wi-Fi (2.4 GHz 2-way RF), static IP or dynamic IP via DHCP
Security: 64 & 128-bit WEP, WPA™ & WPA2™-PSK with TKIP & AES
Range: Up to 50 feet (15 m), subject to site-specific conditions
Gateway: Requires a CEN-WAP-1500 or similar 802.11b/g/n wireless access point and Ethernet-enabled Crestron control system
Handoff: Supports handoff between a maximum of four Wi-Fi wireless access points [7]

Wired Communications
Ethernet: [1] (Via table or wall dock) 10/100 Mbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, DHCP
USB: USB client for console only

Video
Streaming Formats: H.264 (MPEG-4 part 10 AVC) or MJPEG, up to 1024x720 @ 30 fps [1]

Audio
Features: Built-in microphone and speakers, Rava® SIP Intercom [1], multi-language voice recognition [1,2]
Audio Feedback Formats: MP3

Connectors
Docking Connector: (1) Multi-pin connector;
Mates with the docking port on the table or wall dock [9]
USB: (1) Mini-B USB console port, for installer use only;
Mini-B to A USB cable included
NOTE: See TST-600-IMCW interface module specification for additional connectors [9]

Battery
Rechargeable Battery: Li-ion, 3.7 Volt, 3200 mAh, model TST-600-BTP [12]
Usage per Charge: 3.2 hours continuous, 90 hours under normal use (10% active duty cycle with standby/power down enabled)
Charging Time: 2.5 hours with touch screen in standby, 3.5 to 5 hours during use

Power Requirements
Power Pack:
0.75 Amps @ 24 Volts DC;
100-240 Volts AC, 50/60 Hz power pack, model PW-2407WU included
Cresnet® Power Usage:
18 Watts (0.75 Amps @ 24 Volts DC)[10]
Note: May be powered by power pack or Cresnet network power. All power connections are made via the TST-600-IMCW interface module [9,10]

Environmental
Temperature: 32° to 112° F (0° to 45° C);
50° to 104° F (10° to 40° C) while charging
Humidity: 10% to 90% RH (non-condensing)
Heat Dissipation: 40 BTU/hr

Construction
Enclosure: Plastic, non-slip grips/feet, integral docking port
Front Bezels: Plastic, button and no-button bezels included, button bezel includes white translucent illuminated Up/Down and Navigation Pad buttons and 8 hardkey buttons with illuminated dividers and default backlit text engraving, optional custom backlit text engraving sold separately [3]

Dimensions
Height: 5.10 in (130 mm)
Width: 8.08 in (206 mm)
Depth: 1.59 in (41 mm)
Note: Combined height of the TST-602 touch screen docked on the TST-600-DS table dock [9] is 3.30 in (84 mm)
Weight: 22.5 oz (636 g) without table dock or interface module

Notes:
1. The TST-602 requires a LAN connection via either Wi-Fi wireless or wired Ethernet to enable advanced functionality including voice recognition, streaming video, intercom, web browsing, and dynamic graphics. In addition to Wi-Fi or Ethernet, the TST-602 requires ER (Extended Range) wireless communications for all applications to enable basic functionality. The TST-602 will not work with Wi-Fi or Ethernet alone. The wired Ethernet connection is only available when docked.
2. Voice recognition, web browsing, weather information, and certain other functions require an Internet connection via Wi-Fi or Ethernet.
3. Text engraving is not backlit on the white model. All models include a button bezel with default engraving. Custom engraving is sold separately. All buttons may be removed using the TST-602-FP-NB No-Button Bezel (included).
4. Item(s) sold separately.
5. H.264 compatible IP camera required.
6. Wireless range subject to site-specific conditions.
7. True roaming is supported for ER wireless communication only, affording uninterrupted wireless performance for primary touch screen functions. Wi-Fi “handoff” capability enables automatic handoff amongst up to four pre-designated Wi-Fi wireless access points, wherein the last successful Wi-Fi connection is maintained indefinitely until that connection is lost, at which point communication is handed off to the next nearest access point. A very brief interruption to wireless Ethernet communication may occur during the handoff. Primary ER wireless communication is unaffected by the Wi-Fi handoff process.
8. ER (Extended Range) RF wireless communication supports basic wireless touch screen functionality, and is required for all applications. For advanced functionality including streaming video, intercom, voice recognition, web browsing, and dynamic graphics, Wi-Fi wireless communication is also required (dual-mode). The TST-602 will not work with Wi-Fi alone. Advanced functionality can also be enabled while docked through a wired Ethernet LAN connection (in combination with ER wireless).
9. The TST-602 ships with (1) TST-600-DS Table Dock and (1) TST-600-IMCW Interface Module included. Additional docking options are available separately. The TST-602 is compatible with any 24VDC powered TPS-6X series docking station (legacy) as long as power is provided using the power pack that ships with the TST-602 (or Cresnet power where supported). When docked in a TPS-6X series docking station, the TST-602 does not interface with Cresnet data or wired analog video. Refer to the spec sheet for each individual docking product for additional information.
10. Connection to a Cresnet power supply or network is for power only. Cresnet communication is not supported.
11. Supports Smart Graphics only. Not compatible with “traditional” UI projects.
12. Internal battery pack included. Battery pack replacement must be performed by a Crestron qualified technician.


Основной материал: Plastic
Вспомогательный материал:
Разработано в: Mexico
Страна-производитель: Mexico
Масса нетто (фунтов): 1.40625

Категория BIMobject: Электроника - Controls
Классификация IFC: Electric Appliance
Название по ССКПУ ООН: Electrical controls and accessories
Код ССКПУ ООН: 391215
Uniclass 1.4 Код: JW
Uniclass 1.4 Описание: Communications, security, safety and protection systems
Uniclass 2.0 Код: PR-35-86-88
Uniclass 2.0 Описание: Touch Panels
Uniclass 2015 Код: Pr_40_30_86_88
Uniclass 2015 Описание: Touch panels
NBS Reference Код: 35-86-88
NBS Reference Описание: Touch Panels
CSI MasterFormat 2014 Code: 40 67 23
CSI MasterFormat 2014 Title: Control System Consoles
Номер OmniClass: 23-27 13 13 11
Наименование OmniClass: Building Automated Control Panels
Продукция доступна в:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Controls

Название Значение
Frequency 50/60 Hz
Voltage 24 V DC | 100-240 V AC

BIMobject®