Опубликуйте свои продукты
EXTENSIVE STANDARD
EXTENSIVE STANDARD
EXTENSIVE STANDARD
EXTENSIVE STANDARD
EXTENSIVE STANDARD
    DAKU ITALIA

    EXTENSIVE STANDARD

    DAKU EXTENSIVE STANDARD is the system, among those currently on the market, that guarantees the best compromise between weight, thickness and water saving. Even if weight and thickness are limited, the system can sustain long periods of droughts and ensure, thanks to the DAKU FSD 20 component, the ideal conditions for the vegetation. The water supply can sustain the garden for seven weeks without irrigation (in the Mediterranean climatic conditions) and constantly feed the vegetation. The system is usually built without an irrigation mechanism. This helps limiting the growth of noxious plants (the first that would benefit the extra water) and allows reducing to the minimum the maintenance costs. DAKU EXTENSIVE STANDARD systems are installed mainly for technical reasons, like improving the functionality of the building. Only some selected varieties of plants can be used, as they need to be extremely resistant (however, the selection is wider than the one of the BASIC versions). DAKU EXTENSIVE STANDARD systems comply with the UNI 11235/2015 standards and respect their parameters of efficiency and sustainability.
    Cпецификация
    • This is an agreement for the realization of the DAKU EXTENSIVE STANDARD system, with a vegetal substrate made of Sedum and in compliance with the prescriptions of the UNI 11235/2015 standards. The system, installed on a waterproof anti-rooting substrate, must meet the following requirement regarding efficiency and sustainability: -To have a thickness (without vegetation) not superior to 16 cm. -To have a weight for the saturated system (without vegetation) not superior to 101 kg/m2 -To have an air volume not inferior to 49,5 l/m2 -To have a total amount of retained water not inferior to 46,5 l/m2 -To have an amount of water retained by porous media not inferior to 35,5 l/m2 -To have a total amount of usable water not inferior to 38,5 l/m2 -To have a usability ratio not inferior to 0,83 -To have an efficiency ratio not inferior to 0,71 -To have an outflow coefficient (in compliance with UNI 11235/2015 - FLL test) not superior to 0,51 The DAKU EXTENSIVE STANDARD system is composed of: - DAKU FSD 20: it is the fundamental basis and engine package. It is a component made of prefabricated sintered expanded polystyrene, which performs a threefold function of protection, drainage and water storage. It has a gross mass of 25 kg/m3, a thickness of 82 mm and a hydric storage capacity of 13.1 l/m2. The horizontal drainage capacity at 20 kPa (i=0.01) is not inferior to 1.44 l/m2. The vertical drainage capacity is not inferior to 0.73 l/m2. The air volume of the system when fully saturated is of 21.5 l/m2. - DAKU STABILFILTER SFE: it is a geotextile stabilizer in polypropylene with filtering capabilities. It has a thickness of 1.35 mm (at 2k Pa) and weights 220 g/m2 (+/-10%). The filtering speed is of 85 mm/s (-30%), with the maximum pore openness of 0.08 mm (+/-30%). - DAKU GRID 4: it is a cellular confinement grid, which supports and links the surface. It is made of polypropylene and has a tridimensional bi-oriented structure. Each cell is quadrangular, 40x27 mm wide. - DAKU GEO 75: it is a retainment cell made of polyethylene, with a tridimensional ovoidal shape. It has a height of 75 mm and an internal diameter of 30 mm. - DAKU ROOF SOIL 2: is a substrate mainly composed of volcanic material (lapillus, pumice stone) and organic matter (DAKU KOMPOST). Its granulometry respects the levels established by the UNI 11235/2015 standards and its dry volumetric mass has a value between 650 e 750 kg/m3. The substrate weight, when saturated, is lower than 1.072 kg/m3. The PH levels are between 7/8 and the CEC is not lower than 16.3 m2/100g. The water retention capability is not inferior to 40% and the usable water is never less than 30%. The substrate thickness is of 8 cm. - DAKU PLUS E: it is a fertilizer, in the form of granules, which gradually releases the nutritive substances. It has a concentration of 8 g/m2 for each centimeter of the substrate. In the fertilizer there is a 14% percentage of nitrogen, a 13% percentage of phosphorous pentoxide (soluble) and a 12% percentage of potassium oxide. - DAKU SEDUM TALEA: it is a vegetal substrate composed of perennial grasses. the mixture includes different species of Sedum with different length and size. The minimum density is of 80 g/ m2. - STABILIZATION SUBSTRATE: it is a perimetral substrate (50 cm wide) for drainage and protection made of gravel with a granulometry of 20 - 30 mm. The thickness is equal to the one of the stabilized substrates. Depending on the geo-morphological and climatic conditions it may be necessary to equip the system with an irrigation mechanism. All DAKU products comply with the UNI 11235/2015 standards. The sustainability and efficiency certification of the system will be granted only if the guidelines provided by DAKU Srl regarding materials and installation procedures will be respected.
    Техническая спецификация
    • Уникальная ссылкаestensivo_standard
    • Тип продукцииSystems
    • Группа продукцииDaku Extensive
    • ТипОбъект (один объект)
    • Дата публикации2020-11-10
    • Номер версии1
    • Высота (мм)160
    Ссылки
    Связанные
    • Разработано вИталия
    • Страна-производительИталия
    • Масса нетто (кг)101
    Классификация
    • Категория BIMobjectСтроительство - Крыша
    • Код Uniclass 2015Ss_45_40_47_28
    • Описание Uniclass 2015Extensive green roof systems
    • Код CSI UniFormat IIB1020
    • Заголовок CSI UniFormat IIRoof Construction

    Похожие продукты

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Загружайте семейства прямо в модель Revit одним щелчком мыши

    Получите место для более легкого доступа к новым объектам, хранения семейств Revit и совместной работы с вашей командой.

    • ГалочкаРаботайте напрямую с BIM-объектами рядом с Revit
    • Галочка 2 ГБ в облачном хранилище — храните свой контент Revit
    • Галочка Получите оценку жизненного цикла (A1–A3) воплощенного углерода прямо из Revit