Опубликуйте свои продукты
Bartender Station Cabinets
Bartender Station Cabinets
Bartender Station Cabinets
Bartender Station Cabinets
    Danver Stainless Outdoor Kitchens

    Bartender Station Cabinets

    3.8 из 5 звезд3.8(6 отзывы)

    Complete your outdoor kitchen storage space with Danver’s outdoor bar cabinets. Danver Stainless Outdoor Kitchens offers Bartending Center and Cocktail Station Base Cabinets in widths ranging from 18″ to 48″ in 3″ increments. A bar cabinet is a great add-on to your outdoor space whether on a deck in the backyard, rooftop or patio. A home bar nestled outside in the garden is a perfect area where you can entertain guests with a drink or two. These base cabinets designed for an outdoor bar are available standard with two doors and you can specify the number of shelves you would like (available separately).

    Cпецификация
      • The standard Bartending Station Cabinet depth is 27 7/8″ including the door, but a 24 7/8″ depth may be specified for units that fit that dimensions.
      • The standard Bartending Station Cabinet box height is 30″ plus 4 1/2″ adjustable legs.
      • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.
      • A trim-kit is custom-designed during the fabrication process for the specified bartending station to ensure a proper fit during installation.
      • Bartending Station Cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.
      • Black anodized toe kicks may be ordered separately and cut on-site.
      • Standard stainless steel pulls are included, upgrades are available for an additional cost.
      • Hinges and screws are included with every outdoor cabinet.
      • Shelves are optional and can be fixed or pull-out.
      • Extra depth for the bar cabinet is available if needed.

      Start planning that outdoor kitchen bar you’ve always dreamed of with our outdoor bar cabinets.

    Техническая спецификация
    • Уникальная ссылкаbartender-station-cabinets
    • Тип продукцииCabinetry
    • Группа продукцииAppliance Cabinets
    • ТипОбъект (один объект)
    • Дата публикации2022-01-26
    • Номер версии1
    Ссылки
    Связанные
    • Основной материалНержавеющая сталь
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectКухня - Кухонные шкафы
    • Код Uniclass 2015Pr_40_30_78_43
    • Описание Uniclass 2015Kitchen bench cupboards
    • Код CSI MasterFormat 201412 35 30.13
    • Заголовок CSI MasterFormat 2014Kitchen Casework
    • Номер OmniClass23-21 19 15 33
    • Наименование OmniClassResidential Specialty Casework