Опубликуйте свои продукты
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
ECLISSE Single - Sliding pocket door system for single door with jambs
    ECLISSE

    ECLISSE Single - Sliding pocket door system for single door with jambs

    3.6 из 5 звезд3.6(5 отзывы)

    Sliding pocket door system for single door with jambs

    The counterframe is specific for plasterboard walls (open structure version) and masonry walls (closed pocket version).

    A sliding pocket door opens without taking up space, freeing the wall without any hindrance to the opening. A functional solution that release the project and makes room for design.
    The system is suitable for all rooms in the home: it is perfect for bathrooms, en-suites, utility rooms, walk-in wardrobes and hallways because it optimises available volumes even when space is limited.

    It can accommodate wooden doors and glass doors.
    It is also available with acoustic kit for the soundproofing of adjacent rooms.

    For the double door version see ECLISSE Double.

    Attention: ECLISSE products have country-specific dimensions.
    Download the file with the corresponding country extension or contact the company for further information.

    Cпецификация

    Техническая спецификация
    • Уникальная ссылкаeclisse-unico
    • Тип продукцииSliding Pocket Door Systems
    • Группа продукцииECLISSE Classic Collection
    • ТипОбъект (один объект)
    • Дата публикации2016-09-08
    • Номер версии1
    Связанные
    • Основной материалОцинкованная сталь
    • Разработано вИталия
    • Страна-производительИталия
    Классификация
    • Категория BIMobjectДвери - Раздвигающиеся двери
    • Классификация IFCДверь
    • Код Uniclass 2015Pr_30_59_23_84
    • Описание Uniclass 2015Stainless steel door frames
    • Код CSI MasterFormat 201408 10 00
    • Заголовок CSI MasterFormat 2014Doors and Frames
    • Номер OmniClass23-17 11 11 11
    • Наименование OmniClassDoor Frames

    Доступно в регионах:

    Европа Азия Африка Южная Америка Океания
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
    4.3 из 5 звезд 4.3 (40)
    4.7 из 5 звезд 4.7 (9)
    5.0 из 5 звезд 5.0 (6)
    4.9 из 5 звезд 4.9 (12)