Опубликуйте свои продукты
Jazz Fans (Completely Customizable)
Jazz Fans (Completely Customizable)
Jazz Fans (Completely Customizable)
Jazz Fans (Completely Customizable)
    Envira North
    Архив

    Jazz Fans (Completely Customizable)

    Jazz Fans stress the strength of feeling comfort. An attractive fan, completely customizable in appearance that makes the desired - achievable. A fan, designed specifically to move air with a non-disruptive, yet continually powerful flow.

    Traditional airfoils (or blades) are linear in design and produce greater noise at a particular frequency. Using varying points on the leading edge of the blade spreads the noise or acoustic signature over a greater range of frequencies, virtually eliminating any noise.

    As a fan rotates, the tip of a blade spins faster than the fixed point or ‘centre’ creating pockets of minimal air movement directly underneath the fan. The Jazz Fan blade design tackles this challenge with a varying degree angle of attack, never before seen in our industry. Ranging from 6° (tip) to 14° at its greatest point, the Jazz Fan diminishes the resistance against each blade maximizing air movement and minimizing power consumption.

    Cпецификация
    • Technical Specifications

      • Maximum 10' diameter.
      • Gearless Smart Voltage Motor.
      • Variable Speed 0-120 RPM.
      • 45,000 CFM of Air Movement
      • Upwards of 5 MPH Breeze
      • Crazy Efficient - Max 264 W Used
      • Integrated Dimmable LED Light - 1980 Lumens
      • On-Board Controls
      • 85 lbs Assembled Weight
      • UL, CSA & CE Certified
      • Compact Single Box Packaging
      • Quieter Than Ambient Noise
    Техническая спецификация
    • Уникальная ссылкаcustomizable-large-ceiling-jass-fans
    • Тип продукцииHVLS Ceiling Fans
    • Группа продукцииJazz Fans
    • ТипОбъект (один объект)
    • Дата публикации2025-03-19
    • Номер версии1
    Связанные
    • Разработано вКанада
    • Страна-производительКанада
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Механическая вентиляция
    • Код CSI MasterFormat 201423 34 13
    • Заголовок CSI MasterFormat 2014Axial HVAC Fans
    • Номер OmniClass23-33 31 19 11
    • Наименование OmniClassAxial Fans

    Похожие продукты