Опубликуйте свои продукты
ABSOUTE EVO MOTORISED - Sliding Door
ABSOUTE EVO MOTORISED - Sliding Door
ABSOUTE EVO MOTORISED - Sliding Door
    Ermetika

    ABSOUTE EVO MOTORISED - Sliding Door

    Free of any external frame, Absolute Evo Motorised is the sliding Hi-Tech door for people with and without special needs. Not only does this system avoid any clutter through its sliding nature, but thanks to its Push&Go opening mechanism, it opens automatically by means of a slight manual push in the opening direction and then closes automatically. This option combines convenience, functionality and a high-tech touch, making it ideal for various needs. The Absolute Evo Motorised door is available for the following wall thicknesses: PLASTER and PLASTERBOARD: 125 mm.
    Cпецификация
    • MAIN FEATURES The rail is made of AW6060 aluminum anodized 12 micron, a special protective primer that save it from oxidation and humidity, in order to guarantee the best performances during the years. - For plastered or plasterboard wall. - Standard solutions as well as bespoke ones. - Galvanized zinc-coated metal sheets DX51 Z100, 0.7 mm thick. - 2 mm galvanised metal mesh for plaster version. - Anodized aluminium rail. - 100 Kg track kit guaranteed for 100.000 cycles.
    Техническая спецификация
    • Уникальная ссылкаABSOUTE_EVO_MOTORISED-Sliding_Door
    • Тип продукцииFlush doors
    • Группа продукцииAbsolute Evo Motorised
    • ТипДемонстрация (модель)
    • Дата публикации2024-03-14
    • Номер версии1
    Связанные
    • Основной материалЛистовой металл
    • Вспомогательный материалДерево
    • Разработано вИталия
    • Страна-производительИталия
    Классификация
    • Категория BIMobjectДвери - Раздвигающиеся двери

    Доступно в регионах:

    Европа Океания Азия Африка