Fosroc

Conbextra MF - High flow construction grout

Conbextra MF is a shrinkage compensated cementitious grout, with high strengths, great fluidity and self-levelling. It is used for free flow precision grouting in a wide range of applications. These critical uses include heavy duty support beneath machine base plates, bridge bearing and crane rails. 

Standard: EN 1504 - part 6

Conbextra MF is included in the Environmental Product Declaration: Global EPD 006-022.

Cпецификация
  • The grout shall be Conbextra MF, a pre-bagged, single component cementitious material which conforms with the requirements of EN 1504-6.  

    It shall be mixed with clean water to the required consistency and not exhibit bleed or segregation.  A volumetric expansion of up to 1% shall occur while the grout is in a plastic state by means of a gaseous system.  

    The compressive strength of the grout must exceed 50 MPa at 7 days and 70 MPa at 28 days.

    The storage, handling and placement of the grout must be in strict accordance with the manufacturer´s instructions.



Техническая спецификация
  • Уникальная ссылкаfosroc_conbextra-mf
  • Тип продукцииGrouts & Anchors
  • Группа продукцииGrouts Cementitious
  • ТипСтроительные материалы
  • Дата публикации2021-06-01
  • Номер версии1
Ссылки
Связанные
  • Основной материалCementitious
  • Страна-производительИспания
Классификация
  • Категория BIMobjectСтроительные материалы - Бетон
  • Классификация IFCМатериал
  • Название по ССКПУ ООНMortars
  • Код ССКПУ ООН30111504
  • Код Uniclass 2015Pr_20_31_53_13
  • Описание Uniclass 2015Cementitious grouts
  • Код CSI MasterFormat 201403 61 00
  • Заголовок CSI MasterFormat 2014Cementitious Grouting
  • Наименование OmniClassNonmetallic Concrete Grouts
  • Номер OmniClass23-13 15 15 11 17
  • Код CSI UniFormat IIA10
  • Заголовок CSI UniFormat IIFOUNDATIONS

Доступно в регионах:

Европа
Испания
Португалия