Dekguard WF10 - Protective coating -antichloride and anticarbonationDekguard WF10 - Protective coating -antichloride and anticarbonation
Просмотр предыдущих изображений
Просмотр следующих изображений
Fosroc

Dekguard WF10 - Protective coating -antichloride and anticarbonation

Dekguard WF10 is a flexible protection based on an acrylic dispersion with capacity to accommodate cracks. It is suitable for effective protection of concrete structures exposed to weather, attack by acid gases, chloride ions, oxygen and water. It is a protective and decorative coating designed to protect structures, both new and old, concrete or mortar.

Advantages

  • Resistant to frost, atmospheric pollution and the carbonation of the concrete.
  • Decorative - available in a wide range of colors.
  • Breathable - water vapour can escape from the structure.
  • Resistant to UV rays, with a high resistance to aging.
  • Water based.
Cпецификация
  • The protective coating shall comprise Dekguard WF10, a single component aliphatic acrylic coating conforming to the requirements of EN1504-2.

    The total dry film thickness of the coating shall be not less than 0,5 mm and shall be capable of providing carbon dioxide diffusion resistance equivalent to not less than 100 metres of air.  It must exhibit a Class 1 water vapour transmission rate and a liquid water transmission rate of <0,1 kg/(m2h0,5).

    The product application shall be in accordance with the manufacturer´s written instructions to a correctly prepared substrate.


Техническая спецификация
  • Уникальная ссылкаfosroc_dekguard-wf10
  • Тип продукцииProtective coatings
  • Группа продукцииAnti-carbonation & chloride resistant coatings
  • ТипСтроительные материалы
  • Дата публикации2021-06-01
  • Номер версии1
Ссылки
Связанные
  • Основной материалАкрил
  • Страна-производительИспания
Классификация
  • Категория BIMobjectСтроительные материалы - Защитные покрытия
  • Классификация IFCМатериал
  • Код Uniclass 2015Pr_35_31_68_04
  • Описание Uniclass 2015Anti-carbonation coatings
  • Код CSI MasterFormat 201409 96 53
  • Заголовок CSI MasterFormat 2014Elastomeric Coatings
  • Наименование OmniClassCoatings for Concrete and Masonry
  • Номер OmniClass23-15 21 13 23
  • Код CSI UniFormat IIF1030
  • Заголовок CSI UniFormat IISpecial Construction Systems

Доступно в регионах:

Европа
Испания
Португалия

Similar products