Lokfix E75 - Epoxy anchoring - cartridgeLokfix E75 - Epoxy anchoring - cartridgeLokfix E75 - Epoxy anchoring - cartridgeLokfix E75 - Epoxy anchoring - cartridge
Просмотр предыдущих изображений
Просмотр следующих изображений
Fosroc

Lokfix E75 - Epoxy anchoring - cartridge

High performance pure epoxy 3:1 resin cartridge system, for anchoring reinforcement and fixings into a variety of substrates.

Main uses

Lokfix E75 is Fosroc’s solution for large and heavy duty anchoring into cracked and un-cracked concrete. It is also suitable for anchoring heavy duty rebar. It has industry leading strength with loads tested in dry, damp and flooded conditions. Comes with industry leading accreditation and design software.

  • For concrete (solid, porous and light) and solid masonry.
  • Accredited for use in dry, damp and flooded concrete substrates
  • Can be used with cracked concrete
  • Fixing of post installed reinforcement
  • Anchoring of threaded rod fixings
  • Anchoring of internal threaded rod sleeves
  • Internal, external and submerged conditions
  • Can be applied to almost any size of fixing
  • For horizontal, vertical and overhead application
  • Bonding and surface crack sealing applications

Advantages

  • High Bond strengths
  • No additional mixing equipment required
  • C1 and C2 seismic resistance*
  • Does not apply expansive force to the substrate
  • Fixings can be spaced closer together than mechanical anchors
  • Enables fixings closer to edges than mechanical anchors
  • Resistant to a variety of chemicals
  • Low VOC
  • Tested with diamond drilled bore holes
  • Fire rated up to 2 hours*
  • Waterproof, protecting the fixing from corrosion
  • Re-usable
  • Slow gel times allow for more complex procedures
  • 24 month shelf life
  • *consult test data for specific conditions
Cпецификация
  • The anchor grout shall be Fosroc Lokfix E75 cartridge system.  The anchoring grout shall comply with EDA 330087-00-0601, systems for post-installed rebar connections.

Техническая спецификация
  • Уникальная ссылкаfosroc_lokfix-e75
  • Тип продукцииGrouts & Anchors
  • Группа продукцииAnchoring
  • ТипСтроительные материалы
  • Дата публикации2021-06-01
  • Номер версии1
Ссылки
Связанные
  • Основной материалЭпоксидная смола
  • Страна-производительИспания
Классификация
  • Категория BIMobjectСтроительные материалы - Бетон
  • Классификация IFCМатериал
  • Наименование OmniClassMasonry Anchorage and Reinforcement
  • Номер OmniClass23-13 21 21

Доступно в регионах:

Европа
Испания
Португалия