Nitoflor SL3000 IM - Self-levelling epoxy flooringNitoflor SL3000 IM - Self-levelling epoxy flooringNitoflor SL3000 IM - Self-levelling epoxy flooring
Просмотр предыдущих изображений
Просмотр следующих изображений
Fosroc

Nitoflor SL3000 IM - Self-levelling epoxy flooring

Nitoflor SL3000 IM is a 3 mm thick self-levelling epoxy flooring. When laid, it provides a smooth, light-reflective surface. It is available in a wide range of standard colours.

Nitoflor SL3000 IM provides concrete surfaces with a 2-3 mm thick decorative finish, highly resistant to abrasion and to chemical products, whilst also being waterproof, easy to clean and highly tensile.  Produced in a wide range of colours, Nitoflor SL3000 IM is ideal for use inside industrial and commercial premises which require high resistance to abrasion and cleaning, such as electronic component industries, laboratories, pharmaceutical companies, mechanical workshops, warehouses, etc.

Advantages

  • Fast application - minimises downtime.
  • Chemically resistant - good resistance to a wide range of chemicals.
  • Durable - good abrasion resistance.
  • Hygienic - provides a dense, impervious, seamless floor surface which is easily cleaned.
  • Attractive - available in a wide range of colours to enhance the working environment.
Cпецификация
  • The designated floor area shall be surfaced with Nitoflor SL3000 IM, a 3 mm thick flow-applied epoxy resin floor topping.  The topping shall achieve a compressive strength of 50 N/mm2 at 7 days when tested to EN13892-2. At 20ºC, the topping shall be capable of accepting vehicular traffic at 48 hours.



Техническая спецификация
  • Уникальная ссылкаfosroc_nitoflor-sl3000-im
  • Тип продукцииFlooring
  • Группа продукцииSelf smoothing flooring
  • ТипСтроительные материалы
  • Дата публикации2021-06-01
  • Номер версии1
Ссылки
Связанные
  • Основной материалЭпоксидная смола
  • Страна-производительИспания
Классификация
  • Категория BIMobjectНапольная плитка - Coatings & Coverings
  • Классификация IFCМатериал
  • Название по ССКПУ ООНFlooring
  • Код ССКПУ ООН301617

Доступно в регионах:

Европа
Испания
Португалия