Renderoc LAF-IC - Repair microconcrete (R4)Renderoc LAF-IC - Repair microconcrete (R4)Renderoc LAF-IC - Repair microconcrete (R4)
Просмотр предыдущих изображений
Просмотр следующих изображений
Fosroc

Renderoc LAF-IC - Repair microconcrete (R4)

High fluidity, fiber modified microconcrete.  Renderoc LAF-IC is ideal for the reinstatement of large, structural sections of concrete as well as for many smaller locations where difficulties of access make hand or trowel-applied mortars impractical. The addition of corrosion inhibitors makes it particularly suitable for applications in coastal areas, seaports and land environments containing sulphated waters.

Renderoc LAF-IC is a Class R4 mortar in accordance with EN 1504-3.  

It is included in the Environmental Product Declaration (EPD): Global EPD 006-024.

Renderoc LAF-IC is supplied as a ready to use blend of dry powders requiring only the site addition of clean water to produce a free-flowing, shrinkage compensated micro-concrete.  It contains PP fibers of 6 mm length and 42 micron diameter.

The material is based on Portland cement, graded aggregates and additives which impart controlled expansion in both the plastic and hardened states while minimising water demand. Its low alkali content minimises the risk of alkali-silica reaction. The hardened product exhibits excellent thermal compatibility with concrete.

Advantages

  • Dual expansion system compensates for shrinkage in the plastic and hardened states
  • Increased reinforcement durability by incorporating corrosion inhibitors
  • Low alkali content minimises risk of alkali-silica reaction
  • Exceptional bond to concrete substrates without independent primer
  • Suitable for placement by pumping or pouring techniques into restricted locations
  • Self-compacting nature eliminates honeycombing and displaces air without vibration
  • High strength and low permeability provice maximum protection against carbon dioxide and chlorides
  • Resistant to sulphates
  • Contains no chloride admixtures
Cпецификация
  • The repair concrete shall be Renderoc LAF-IC, a one component micro-concrete conforming to the requirements of EN 1504-3 Class R4 suitable for thicknesses above 50 mm.  

    The micro-concrete shall exhibit a 1 day compressive strength of 50 MPa (at 20ºC).  The product shall be mixed and placed in accordance with the manufacturer´s written instructions to a correctly prepared substrate.

Техническая спецификация
  • Уникальная ссылкаfosroc_renderoc-laf-ic
  • Тип продукцииConcrete Repair
  • Группа продукцииCementitious mortars
  • ТипСтроительные материалы
  • Дата публикации2021-06-01
  • Номер версии1
Ссылки
Связанные
  • Основной материалCementitious
  • Страна-производительИспания
Классификация
  • Категория BIMobjectСтроительные материалы - Бетон
  • Классификация IFCМатериал
  • Название по ССКПУ ООНMortars
  • Код ССКПУ ООН30111504
  • Код Uniclass 2015Pr_20_31_53_15
  • Описание Uniclass 2015Concrete repair mortars
  • Код CSI MasterFormat 201403 35 00
  • Заголовок CSI MasterFormat 2014Concrete Finishing
  • Наименование OmniClassRepair Mortars
  • Номер OmniClass23-13 27 13 11

Доступно в регионах:

Европа
Испания
Португалия