Опубликуйте свои продукты
COOL-FIT 2.0
GF Piping Systems

COOL-FIT 2.0

COOL-FIT 2.0 is the corrosion and condensation free solution for the transport of chilled water.
The rapid installation time and high energy efficiency make this system a prime option for building owners, general contractors and planners as part of commercial/residential construction, data center design and process cooling applications. The COOL-FIT 2.0 PE100 pipes and fittings are insulated with 22mm of high energy efficient (HE) foam and protected with a robust jacket. The smooth inner surface of the PE100 pipe provides a minimum pressure loss while the low thermal conductivity of the insulation ensures reduced energy loss and operational costs for a lifetime. The 3-in-1 construction keeps installation time to a Minimum.

Material: PE100, GFHE

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Cпецификация
  • Main Applications:

    • HVAC
    • Process Cooling
    • Data Centers
    • Marine

    Main Advantages:

    • 50% faster installation
    • 30% better energy efficiency
    • 100% corrosion free
    • Minimal environmental impact
    • Minimizes CO2 emissions
    • Low thermal conductivity

Техническая спецификация
  • Уникальная ссылкаCOOL-FIT-2-0
  • Тип продукцииPre-insulated Piping system
  • Группа продукцииCOOL-FIT / Pre-Insulated
  • ТипДемонстрация (модель)
  • Дата публикации2020-06-12
  • Номер версии1
Ссылки
Связанные
  • Основной материалПолиэтилен
Классификация
  • Категория BIMobjectСантехника - Трубы