Опубликуйте свои продукты
ecoFIT Butterfly Other Valves
GF Piping Systems

ecoFIT Butterfly Other Valves

The polyethylene piping system for use in a wide range of industrial applications, such as water, wastewater and a variety of chemical applications. All ecoFit components are suitable for the safe and efficient distribution of water, wastewater and chemicals. The corrosion-free system withstands UV and sunlight as well as weather influences while being usable in a wide temperature range from -50 °C to 60 °C. Thanks to a long service life of over 25 years and low installation and maintenance costs, ecoFIT is the perfect solution for many applications.

Butterfly valves type 567/568 are compact, flexible and reliable shut-off valves for wafer and lugstyle applications.

Our system's modular design principle allows you to exchange individual system components – fast, easily and at very little expense and effort.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Cпецификация
  • Main Applications:

    • Water and wastewater applications

    Main Advantages:

    • High resistance to corrosion
    • Up to 50% lower actuating torque compared to centric butterfly valves due to the double eccentric operating principle
    • Functional lever made of glass-fibre reinforced polypropylene (PP-GF 30) with 5° grid, lockable as standard

Техническая спецификация
  • Уникальная ссылкаecoFIT-Butterfly-Other-Valves
  • Тип продукцииEcoFIT PE Piping System
  • Группа продукцииValves
  • ТипДемонстрация (модель)
  • Дата публикации2020-06-12
  • Номер версии1
Ссылки
Связанные
  • Основной материалПолиэтилен
Классификация
  • Категория BIMobjectСантехника - Клапаны