Опубликуйте свои продукты
Good Ideas GW-ELG5CF-GRN Wizard Elevated Green Garden Bed
Good Ideas

Good Ideas GW-ELG5CF-GRN Wizard Elevated Green Garden Bed

Gardening can be fun & beneficial, especially when you grow your own vegetables. But the hassle of digging out weeds & constantly bending over can be a big hassle. With the garden Wizard elevated garden, gardening can be fun & easy again. The elevated garden Holds over ten gallon of water! Oh yeah, did we mention it's completely self-watering? Now you can spend more time pruning & harvesting your plants & less time watering. Leave for the weekend with no fear that if you never return, your plants will carry on without you (for a while anyway). every garden comes with a kit of gravel to place over the central drainage screen, preventing root rot. As an added bonus, there are several S-hooks that attach to the elevated garden rim to hold tools or accessories. Setup is completely tool-less & takes less than five Min. Stop over-paying the neighborhood kids for weed Patrol & get an elevated garden bed instead.

  • Self-watering raised bed garden - holds over 10 gallons of water
  • 5 cubic foot soil capacity
  • Raised for easy access without back pain
  • Includes potting gravel for self-draining functionality
  • Sturdy, friction fit legs and s-hooks for hanging

As Featured On Amazon.com

Техническая спецификация
  • Уникальная ссылкаGood-Ideas-GW-ELG5CF-GRN-Garden-Wizard-Elevated-Garden
  • Тип продукцииRaised Bed Gardens
  • Группа продукцииGarden Wizard
  • ТипДокументация (для ознакомления)
  • Дата публикации2019-02-18
  • Номер версии1
  • Высота (дюймы)32.5
  • Ширина (дюймы)24
  • Глубина (дюймы)40
Связанные
  • Основной материалПолиэтилен
  • Вспомогательный материалМеталл
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectЛандшафтный дизайн - Мебель для улицы
  • Код CSI MasterFormat 201432 94 33
  • Заголовок CSI MasterFormat 2014Planters
  • Номер OmniClass23-11 27 13 17
  • Наименование OmniClassPlanters