Опубликуйте свои продукты
GrassTex AT740 Athletic Turf Agility Training Turf Soccer Turf Crossfit Weight Room Turf
GrassTex AT740 Athletic Turf Agility Training Turf Soccer Turf Crossfit Weight Room Turf
    GrassTex

    GrassTex AT740 Athletic Turf Agility Training Turf Soccer Turf Crossfit Weight Room Turf

    Great for: Agility/Sports training, Soccer. This non-rubber infilled turf has all the advantages of previous generations and perform even higher in wear and resistance tests. The blend of nylon and polyethylene is an almost perfect 50/50 combination. This gives you the true ball roll of a traditional nylon field, with the softness of the new generation rubber-filled turf. No rubber infill makes maintenance easier, and up to 10% cooler. These systems can also be portable with added 4” or 8” velcro.

    • Perfect for training
    • High performance quality
    • Reacts naturally
    • Improved durability and safety
    • Virtually maintenance-free

    As Featured on Amazon.com

    Cпецификация
    • Primary/Stalk Yarn Polymer: Polyethylene
      Secondary/Thatch Yarn Polymer: Nylon
      Yarn Cross Section: Polyethylene Slit-Film/Texturized Nylon
      Standard Colors: Field Green, White, Red, Florida Blue, Yellow, Black, Orange, Clay, Oyster Tan, Maroon, Brown, Silver, Purple, Navy, Indy Blue
      UV Stabilized: Yes
      Fabric Construction: Tufted
      Primary Backing: Dual layered woven polypropylene
      Coating Type(s): 5mm Polyurethane Foam/SilverBack™ Polyurethane
      Perforations: Yes
      Yarn Denier/Ends: 5040/1
      Texturized Denier/Ends (Thatch): 4400/8
      Recommended Infill: N/A
      Pile Height: 3/4"
      Total Weight: 67 oz.
      Fabric Width: 12 & 15 Ft.

    Техническая спецификация
    • Уникальная ссылкаGrassTex-AT740-Athletic-Turf-Agility-Training-Turf-Soccer-Turf-Crossfit-Weight-Room-Turf
    • Тип продукцииSynthetic Turf
    • Группа продукцииAgility/Sports Training
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-02-12
    • Номер версии1
    Связанные
    • Основной материалПолиэтилен
    • Вспомогательный материалНейлон
    • Разработано вСоединенные Штаты Америки
    • Масса нетто (фунт)63.8
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Ландшафт
    • Название по ССКПУ ООНRoads and landscape
    • Код ССКПУ ООН3012
    • Код CSI MasterFormat 201432 18 13
    • Заголовок CSI MasterFormat 2014Synthetic Grass Surfacing
    • Номер OmniClass23-21 29 13 17
    • Наименование OmniClassSynthetic Grass Surfacing