Опубликуйте свои продукты
GrassTex Playtime Turf 5x15 Roll Dog Turf Landscape Turf Playground Rooftop Turf
GrassTex Playtime Turf 5x15 Roll Dog Turf Landscape Turf Playground Rooftop Turf
GrassTex Playtime Turf 5x15 Roll Dog Turf Landscape Turf Playground Rooftop Turf
    GrassTex

    GrassTex Playtime Turf 5x15 Roll Dog Turf Landscape Turf Playground Rooftop Turf

    Great For: Pet Areas, Landscape. This new landscape product offers thatch, resulting in a plush body, reducing the amount of infill needed. This product was designed as a next generation playground product but can be used for landscapes, pet areas, fringes, and much more. This product can be installed indoors or outdoors, on concrete or a compacted aggregate base.

    • High performance quality
    • Reacts naturally
    • Virtually maintenance-free
    • Clean, can be cleaned easily
    • Consistent performance over time & use

    As Featured On Amazon.com

    Cпецификация
    • Primary/Stalk Yarn Polymer: Polyethylene
      Secondary/Thatch Yarn Polymer: Polypropylene
      Yarn Cross Section: Polyethylene Monofilament Classic Spine/Texturized Polyethylene
      Standard Colors: Red, Yellow, White, Black, Florida Blue
      UV Stabilized: Yes
      Fabric Construction: Tufted
      Primary Backing: Dual layered woven polypropylene
      Coating Type(s): SilverBack™ Polyurethane
      Perforations: Yes
      Yarn Denier/Ends: 1500/6
      Texturized Denier/Ends (Thatch): 4600/8
      Recommended Infill: 2-3 lbs. Silica Sand
      Pile Height: 1 1/4"
      Total Weight: 87 oz.
      Fabric Width: 15 Ft.

    Техническая спецификация
    • Уникальная ссылкаGrassTex-Playtime-Turf-5x15-Roll-Dog-Turf-Landscape-Turf-Playground-Rooftop-Turf
    • Тип продукцииSynthetic Turf
    • Группа продукцииPlaygrounds
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-02-12
    • Номер версии1
    Связанные
    • Основной материалПолиэтилен
    • Вспомогательный материалПолипропилен
    • Разработано вСоединенные Штаты Америки
    • Масса нетто (фунт)48.8
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Ландшафт
    • Название по ССКПУ ООНRoads and landscape
    • Код ССКПУ ООН3012
    • Код CSI MasterFormat 201432 18 13
    • Заголовок CSI MasterFormat 2014Synthetic Grass Surfacing
    • Номер OmniClass23-21 29 13 17
    • Наименование OmniClassSynthetic Grass Surfacing