Опубликуйте свои продукты
Product image
Значок коллекции

Thermostatic Mixing Valves от Guardian Equipment

Guardian Thermostatic Mixing Valves (TMVs) are the critical intelligence behind any safety system, precisely blending hot and cold water to deliver a consistent, "tepid" flow as mandated by safety standards. By maintaining a stable temperature range—typically between 60F and 100F (16°C and 38°C)—these valves prevent the secondary trauma of thermal shock or scalding while ensuring the water is comfortable enough for a user to endure the full 15-minute flushing cycle.

Коллекция содержит

19 продукты