Опубликуйте свои продукты
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
Wonder Sofa - 3-seater
    GUBI

    Wonder Sofa - 3-seater

    3.4 out of 5 stars3.4(7 reviews)

    Wonder builds on the virtues of 70s lounge furniture - informal, generous, playful, bringing it into the present with an elegantly minimal and sleek frame. 

    The Wonder Sofa celebrates comfort and ease with its softly folded cushion over the backrest - relaxed and neat at the same time. 

    With a choice of textiles and seam detailing to the backrest cushion, Wonder can be customized to fit both formal and more playful spaces and settings.

    Cпецификация
      • Product Net Weight Kg:91.5
      • Gross Weight Kg:118.5
      • Gross Height Meter:0.7
      • Gross Length Meter:2.91
      • Gross Depth Meter:0.97
      • Shape:3-seater with armrests
      • Seating Dimensions Dx Wx H:95 x 280 x 76 cm
      • Seat Height:40 cm
      • Seat Width:60 cm
      • Seat Depth:60 cm
      • Back Height:36 cm
      • Armrest Height:36 cm
      • Base Leg Thickness:2 cm
    Техническая спецификация
    • Уникальная ссылкаwonder-sofa-3seater
    • ТипОбъект (один объект)
    • Дата публикации2024-09-20
    • Номер версии1
    Классификация
    • Категория BIMobjectМебель - Диваны

    Похожие продукты

    4.9 out of 5 stars 4.9 (12)
    5.0 out of 5 stars 5.0 (11)
    4.6 out of 5 stars 4.6 (11)