Опубликуйте свои продукты
Powder Coated Toilet Partitions Headrail Braced
Powder Coated Toilet Partitions Headrail Braced
Powder Coated Toilet Partitions Headrail Braced
    Hadrian

    Powder Coated Toilet Partitions Headrail Braced

    5.0 из 5 звезд5.0(6 отзывы)

    Our powder coated, headrail-braced restroom partitions work in any facility, especially high-traffic areas, such as schools, institutions and industrial settings. The anti-grip top rail deters boisterous activity, while ensuring a rigid and secure installation.

    Compliance:

    ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

    Features:

    • Powder coated finish outperforms other paint with its thick and even finish that’s durable and combats rust
    • Fast, reliable lead times ensure on-time project completion
    • Ideal for environmentally sensitive projects; recycled content of 50% (36% post-consumer and 14% pre-consumer)
    • Industry-best fire resistance
    • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
    • Lightweight material keeps freight costs down and is easier to install, often needing only one person

    Keywords: charcoal grey powder coat, headrails, powder coated steel toilet partitions, headrail-braced restroom partitions, overhead braced toilet partitions

    Cпецификация
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Техническая спецификация
    • Уникальная ссылкаhadrian-pc-headrail
    • Тип продукцииToilets
    • Группа продукцииToilet Partitions
    • ТипОбъект (один объект)
    • Дата публикации2017-03-10
    • Номер версии2
    Связанные
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectСантехника - Экраны и перегородки
    • Код ETIMEG017920
    • Название ETIMSanitary partitions and cabins
    • Название по ССКПУ ООНRestroom partitions
    • Код ССКПУ ООН30181508
    • Код Uniclass 2015TE_70_10_10_89
    • Описание Uniclass 2015Toilet units
    • Код CSI MasterFormat 201410 22 00
    • Заголовок CSI MasterFormat 2014Partitions
    • Номер OmniClass23-31 25 11
    • Наименование OmniClassRestroom Partitions
    • Код CSI UniFormat IIC30
    • Заголовок CSI UniFormat IIINTERIOR FINISHES

    Доступно в регионах:

    Европа Азия Африка Южная Америка Океания