Опубликуйте свои продукты
Czech Republic-Electrical enclosures Univers
Czech Republic-Electrical enclosures Univers
    Hager

    Czech Republic-Electrical enclosures Univers

    univers The options offered by univers distribution cabinets are versatile enough to meet the needs of any construction site. These wall-mounted, free-standing cabinets meet the demands found in domestic and commercial building segments. Within univers empty enclosures product family we offer different variants, starting from distribution enclosure for indoor application e.g. energy distribution up to 1600A. Within the product range for outdoor enclosure, Hager offers solutions for house connection boxes, cable distribution enclosures, and market and fairground distribution enclosures. Details: The predominantly used material is sheet steel for indoor and a glass-fibre reinforced polyester enclosure for outdoor usage. The degree of protection ranges from IP41 to IP65 Fire-resistant distribution cabinets and wall-mounted doors, as well as other accessory components with increased fire protection, are also available. univers N as internal system can be used for all univers empty enclosures.
    Техническая спецификация
    • Уникальная ссылкаCZ-UNIVERS_enclosures
    • Тип продукцииPortfolio Czech Republic
    • Группа продукцииCZ-Enclosures
    • ТипОбъект (один объект)
    • Дата публикации2024-01-25
    • Номер версии1
    Классификация
    • Категория BIMobjectЭлектричество - Распределение
    • Код ETIMEC000214
    • Название ETIMSmall distribution board

    Доступно в регионах:

    Европа
    Чехия

    Похожие продукты