Опубликуйте свои продукты
Bar Table Sofiero
Bar Table Sofiero
Bar Table Sofiero
Bar Table Sofiero
    HAGS

    Bar Table Sofiero

    Developed in collaboration with renowned architect and industrial designer, Jan Wickelgren, the Sofiero collection is designed with comfort and style in mind. With neutral colors, sleek shapes and ergonomic features such as optional armrests, the Sofiero furniture will blend in harmoniously with the surrounding environment and help create and inviting outdoor space for all generations to enjoy. The idea behind the design of Sofiero was to create a versatile, timeless range that would give architects and urban planners the flexibility to create vibrant and inclusive social spaces.
    Cпецификация
    • 8077425 - Galv/Bark Brown FSC Nordic Pine - Cast in Place 8077418 - Black/Bark Brown FSC Nordic Pine - Cast in Place 8077439 - Galv/Bark Brown FSC Nordic Pine - Above Ground 8077436 - Black/Bark Brown FSC Nordic Pine - Above Ground 8097646 - Galv/FSC Hardwood - Cast in Place 8097647 - Black/FSC Hardwood - Cast in Place 8097648 - Galv/FSC Hardwood - Above Ground 8097649 - Black/FSC Hardwood - Above Ground
    Техническая спецификация
    • Уникальная ссылкаBar_table_Sofiero_Cast
    • Тип продукцииTables
    • Группа продукцииSofiero
    • ТипОбъект (один объект)
    • Дата публикации2022-03-16
    • Номер версии1
    Ссылки
    Связанные
    • Разработано вШвеция
    • Страна-производительПольша
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Мебель для улицы