Опубликуйте свои продукты
Inclusive Seesaw Dennis
Inclusive Seesaw Dennis
Inclusive Seesaw Dennis
Inclusive Seesaw Dennis
Inclusive Seesaw Dennis
Inclusive Seesaw Dennis
Inclusive Seesaw Dennis
Inclusive Seesaw Dennis
    HAGS

    Inclusive Seesaw Dennis

    The Dennis Inclusive Seesaw is truly inclusive and accessible. It is designed with a primary focus to help children enjoy play with a wide range of development challenges. Unlike other inclusive seesaws, this is not just for wheelchair users – everyone can have fun together. The design has many accessibility features, including an adapted supportive seat positioned at wheelchair height that gives users the space they need to move into it from a seated position. it also includes a handrail at the side that can be used to propel the user if lower mobility is difficult, and a supportive bar on the front of the seat for stability. Handles on the backrest allows a parent/carer to support if needed.
    Cпецификация
    • 8097798 - Red - Cast in Place 8097781 - Green - Cast in Place 8097801 - Yellow - Cast in Place 8097802 - Grey - Cast in Place
    Техническая спецификация
    • Уникальная ссылкаdennis-seesaw
    • Тип продукцииFreestanding Play Equipment
    • Группа продукцииSeesaws
    • ТипОбъект (один объект)
    • Дата публикации2025-01-13
    • Номер версии1
    Связанные
    • Разработано вШвеция
    • Страна-производительПольша
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Игровые площадки

    Доступно в регионах:

    Европа