Опубликуйте свои продукты
Cableway Mantis
Cableway Mantis
Cableway Mantis
Cableway Mantis
Cableway Mantis
Cableway Mantis
Cableway Mantis
Cableway Mantis
Cableway Mantis
    HAGS

    Cableway Mantis

    Cable rides and zip wires have always been very popular with children of all ages as it encourages energetic play, offers a thrilling ride with an element of competition if desired and is highly stimulating. This MANTIS model is 20 metres in length, complete with a launch platform, pommel seat and spring loaded buffer mechanism. Mantis is construced from structural grade steel and also features an easy tensioning mechanism that does not require any dismantling or specialist tools.
    Cпецификация
    • 8064708 - Yellow - 20m - Sunken Foundation 8064711 - Yellow - 30m - Sunken Foundation 8064713 - Yellow - 20m - Cast in Place 8064714 - Yellow - 30m - Cast in Place 8064715 - Yellow - 20m - Without Platforms - Cast in Place 8064717 - Yellow - 30m - Without Platforms - Cast in Place
    Техническая спецификация
    • Уникальная ссылкаmantis-cableway
    • Тип продукцииFreestanding Play Equipment
    • Группа продукцииZip Wires
    • ТипОбъект (один объект)
    • Дата публикации2025-01-13
    • Номер версии1
    Связанные
    • Разработано вШвеция
    • Страна-производительПольша
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Игровые площадки

    Доступно в регионах:

    Европа