Опубликуйте свои продукты
Park Bench Curved Sofiero 90°/Ø1400
Park Bench Curved Sofiero 90°/Ø1400
Park Bench Curved Sofiero 90°/Ø1400
Park Bench Curved Sofiero 90°/Ø1400
Park Bench Curved Sofiero 90°/Ø1400
Park Bench Curved Sofiero 90°/Ø1400
    HAGS

    Park Bench Curved Sofiero 90°/Ø1400

    Developed in collaboration with renowned architect and industrial designer, Jan Wickelgren, the Sofiero collection is designed with comfort and style in mind. With neutral colors, sleek shapes and ergonomic features such as optional armrests, the Sofiero furniture will blend in harmoniously with the surrounding environment and help create and inviting outdoor space for all generations to enjoy. The idea behind the design of Sofiero was to create a versatile, timeless range that would give architects and urban planners the flexibility to create vibrant and inclusive social spaces.
    Cпецификация
    • 8073759 - Galv/Bark Brown FSC Nordic Pine - 45° - 1400 - Cast in Place 8073760 - Black/Bark Brown FSC Nordic Pine - 45° - 1400 - Cast in Place 8074178 - Galv/Bark Brown FSC Nordic Pine - 45° - 1400 - Freestanding 8074183 - Black/Bark Brown FSC Nordic Pine - 45° - 1400 - Freestanding 8097638 - Galv/FSC Hardwood - 45°-1400 - Cast in Place 8097639 - Black/FSC Hardwood - 45°-1400 - Cast in Place 8097640 - Galv/FSC Hardwoo - 45°-1400 - Freestanding 8097641 - Black/FSC Hardwood - 45°-1400 - Freestanding
    Техническая спецификация
    • Уникальная ссылкаpark-bench-curved-sofiero-1400-90
    • Тип продукцииPark Benches
    • Группа продукцииSofiero
    • ТипОбъект (один объект)
    • Дата публикации2024-10-16
    • Номер версии1
    Связанные
    • Разработано вШвеция
    • Страна-производительПольша
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Мебель для улицы