Опубликуйте свои продукты
Park Sofa Ekeby
Park Sofa Ekeby
Park Sofa Ekeby
Park Sofa Ekeby
Park Sofa Ekeby
Park Sofa Ekeby
Park Sofa Ekeby
Park Sofa Ekeby
    HAGS

    Park Sofa Ekeby

    The Ekeby Park Bench is part of a robust and stylish furniture series that, with its minimalist elegance, fits in most environments. As standard, the park bench comes in bark brown or park green pine, along with a black powder-coated or hot-dip galvanized frame. The products are available in a number of materials including FSC Softwood, FSC Hardwood, Recycled Plastic and HPL (High Pressure Laminate) as well as a number of different colors. Optional armrests can also be added to provide additional support. This version is cast in place but is also available as a freestanding option.
    Cпецификация
    • 8037013 Barkbrown/Galv – Cast in Place 8037002 Barkbrown/Black – Cast in Place 8037007 Barkbrown/Galv – Free Standing 8037004 Barkbrown/Black – Free Standing 8037018 Green/Black – Cast in Place 8037020 Green/Black – Free Standing 8064354 Recycled Plastic/Glav – Cast in Place 8064352 Recycled Plastic/Black – Cast in Place 8064306 Recycled Plastic/Galv – Free Standing 8064304 Recycled Plastic/Black – Free Standing 8058441 - Galv/FSC Hardwood- Cast in Place 8058458 - Black/FSC Hardwood - Cast in Place 8058442 - Galv/FSC Hardwood - Freestanding 8058459 - Black/FSC Hardwood - Freestanding
    Техническая спецификация
    • Уникальная ссылкаparkbench-ekeby
    • Тип продукцииPark Benches
    • Группа продукцииEkeby
    • ТипОбъект (один объект)
    • Дата публикации2023-07-06
    • Номер версии1
    Ссылки
    Связанные
    • Разработано вШвеция
    • Страна-производительПольша
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Мебель для улицы

    Доступно в регионах:

    Европа
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
    4.8 из 5 звезд 4.8 (8)
    5.0 из 5 звезд 5.0 (7)