Опубликуйте свои продукты
Park Sofa Ekeby (Stackable)
Park Sofa Ekeby (Stackable)
Park Sofa Ekeby (Stackable)
    HAGS

    Park Sofa Ekeby (Stackable)

    The Ekeby collection is simple yet highly functional and carefully engineered to last for many years to come. With its minimalistic aesthetic, the range is the perfect addition to both urban and rural settings. The park bench is available as standard in bark brown or park green pine along with black powder-coated or hot-dip galvanized frame. This variant is freestanding. The products are available in a number of materials including FSC Softwood, FSC Hardwood, Recycled Plastic and HPL (High Pressure Laminate) as well as a number of different colors. Optional armrests can also be added to provide additional support.
    Cпецификация
    • 8042424 - Galv/Bark Brown FSC Nordic Pine – Freestanding 8043054 - Black/Bark Brown FSC Nordic Pine – Freestanding 8042447 - Black/Bark Brown FSC Nordic Pine – Freestanding 8097517 - Galv/FSC Hardwood - Freestanding 8097518 - Black /FSC Hardwood - Freestanding
    Техническая спецификация
    • Уникальная ссылкаparkbench-ekeby-stackable
    • Тип продукцииPark Benches
    • Группа продукцииEkeby
    • ТипОбъект (один объект)
    • Дата публикации2023-07-06
    • Номер версии1
    Ссылки
    Связанные
    • Разработано вШвеция
    • Страна-производительПольша
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Мебель для улицы

    Доступно в регионах:

    Европа
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
    4.8 из 5 звезд 4.8 (8)
    5.0 из 5 звезд 5.0 (7)