Опубликуйте свои продукты
MULTILAYER Pipes
MULTILAYER Pipes
MULTILAYER Pipes
MULTILAYER Pipes
MULTILAYER Pipes
    Heliroma

    MULTILAYER Pipes

    Our Mutilayer range offers PE-RT / AL / PE-RT pipes and Insulated PE-RT / AL / PE-RT pipes. Combines the advantages of metal with the corrosion resistance of plastic. Insulated pipes are covered with thermal insulating sleeves of polyethylene foam and a film coating.
    Cпецификация
    • HELIROMA HELIKLIMA pipes can be used for drinking water applications as well as for heating and cooling systems and other industrial applications. The pipe internal wall surface is extremely smooth, avoiding corrosion phenomena and limescale or deposits. HELIKLIMA pipes are flexible and easy to bend. The lightweight of the pipe is also an advantage for its use on wall-mounted installations.
    Техническая спецификация
    • Уникальная ссылкаmultilayer-pipes
    • Дата публикации2025-03-14
    • Номер версии1
    Ссылки
    Связанные
    • Разработано вПортугалия
    • Страна-производительПортугалия
    Классификация
    • Категория BIMobjectСантехника - Трубы