Опубликуйте свои продукты
Connex® Spot Monitor
Connex® Spot Monitor
Connex® Spot Monitor
Connex® Spot Monitor
Connex® Spot Monitor
Connex® Spot Monitor
    Hillrom

    Connex® Spot Monitor

    Connex® Spot Monitor

    Quick Overview

    The Connex® Spot Monitor features an easy-to-use, vivid touchscreen display and provides accurate vital signs measurement including blood pressure averaging, spot checking, interval monitoring and custom scoring across patient populations. The device connects wirelessly to your EMR and sends vitals to the patient chart from the point of care to help improve efficiency.Its upgradeable design and custom configurations include optional wall unit integration, industry-leading thermometry and pulse oximetry choices, connectivity and other mounting/mobility options. In addition, the Accessory Power Management Stand with WhisperDrive™ technology features additional power backup, providing up to 17 hours of on-time, alleviating the need to charge the monitor as frequently. Ships standard with one Adult and one Large Adult cuff.

    Features

    • SureBP® technology can provide BP in only 15 seconds
    • Single sign-on options available for quick, secure clinician login
    • Connex Scoring App calculator for custom protocols (e.g., NEWS, MEWS)
    • BP averaging to help ensure accurate hypertension diagnosis
    • Supports resident list workflows for long-term care settings
    • SureTemp® Plus or Braun ThermoScan® PRO 6000 Thermometry
    • Partnerships with more than 90 leading EMRs including Epic® and Cerner®
    • Choice of leading SpO2 technologies: Masimo®, Nellcor® or Nonin®
    • Add to integrated wall system for complete patient exam workflow
    • Scale connectivity to Detecto, Health o meter® and SECA scales
    • Mobile stand option includes work surface with integrated battery for extended usage

    Hillrom


    Cпецификация
    • Product Shipping Weights and Dimensions
      Height: 24.13 CM
      Width: 39.37 CM
      Depth: 20.32 CM
      Weight: 3.25 KG
      Connects to EMR? Yes 

      Product Warranty: TWO YEAR WARRANTY


      Hillrom

    Техническая спецификация
    • Уникальная ссылкаWelchAllyn-ConnexSpotMonitor
    • Тип продукцииVital Signs Monitoring
    • Группа продукцииCSM
    • ТипОбъект (один объект)
    • Дата публикации2018-08-29
    • Номер версии1
    • Высота (мм)10
    • Ширина (мм)11
    • Глубина (мм)6
    Связанные
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    • Масса нетто (кг)9.5
    Классификация
    • Категория BIMobjectМедицина - All
    • Код Uniclass 2015Pr_40_70_51
    • Описание Uniclass 2015Medical and laboratory equipment
    • Код CSI MasterFormat 201411 70 00
    • Заголовок CSI MasterFormat 2014Healthcare Equipment
    • Номер OmniClass23-25 00 00
    • Наименование OmniClassMedical and Laboratory Equipment

    Доступно в регионах:

    Северная Америка
    Соединенные Штаты Америки

    Похожие продукты

    5.0 out of 5 stars 5.0 (8)
    4.9 out of 5 stars 4.9 (7)
    4.7 out of 5 stars 4.7 (11)
    4.9 out of 5 stars 4.9 (7)
    4.5 out of 5 stars 4.5 (13)