Опубликуйте свои продукты
HIMOINSA | HBW Diesel Generators  | 120 KVA - 155 KVA | Industrial Range | Open Skid
HIMOINSA, S.L.

HIMOINSA | HBW Diesel Generators | 120 KVA - 155 KVA | Industrial Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors, as well as for critical supply facilities such as hospitals and large data centers.
Cпецификация
  • Genset Models 120KVA - 155KVA : HBW-155 T5
Техническая спецификация
  • Уникальная ссылкаHBW-OpenSkid-K6
  • Тип продукцииOPEN SKID
  • Группа продукцииINDUSTRIAL RANGE
  • ТипОбъект (один объект)
  • Дата публикации2025-05-19
  • Номер версии1
Классификация
  • Категория BIMobjectЭлектричество - Электричество
  • Классификация IFCЭлектрогенератор
  • Код ETIMEC002823
  • Название ETIMPower generator
  • Код Uniclass 2015Pr_60_70_65_34
  • Описание Uniclass 2015Generator sets
  • Код CSI MasterFormat 201426 32 13.13
  • Заголовок CSI MasterFormat 2014Diesel-Engine-Driven Generator Sets
  • Номер OmniClass23-35 11 15 11
  • Наименование OmniClassDiesel Generator Sets