Опубликуйте свои продукты
IGP-HWFsmart 591TE-L3 deep matte effect powder coating
IGP-HWFsmart 591TE-L3 deep matte effect powder coating
IGP-HWFsmart 591TE-L3 deep matte effect powder coating
IGP-HWFsmart 591TE-L3 deep matte effect powder coating
IGP-HWFsmart 591TE-L3 deep matte effect powder coating
IGP-HWFsmart 591TE-L3 deep matte effect powder coating
IGP-HWFsmart 591TE-L3 deep matte effect powder coating
IGP-HWFsmart 591TE-L3 deep matte effect powder coating
    IGP Powder Coatings AG

    IGP-HWFsmart 591TE-L3 deep matte effect powder coating

    Deep matte, fine-textured superdurable effect powder coating with low-cure technology, designed for demanding facade applications.

    Collection Colors:
    Snow Alu 
    I Fossil Brown I Cuprum Spin I Iron Maiden I Gold Dust I Butternut Pumpkin I Tundra Olive I Ferro Flame

    Low‑temperature, highly weather‑resistant powder coatings with pronounced robustness make this the preferred choice for façades with demanding requirements, contributing significantly to the long‑term preservation of coated objects. The advanced low‑temperature system, with curing starting at 160 °C, reduces energy consumption during the curing process and, when paired with the optional IGP-Biosource variant, further lowers the carbon footprint through the promotion of renewable raw materials.

    Cпецификация
    • IGP‑HWFsmart 591TE-L3 is a deep matte, fine-textured IGP-Premium effect powder coating for architectural applications, combining high weather resistance with energy-efficient low-cure technology - ideal for sustainable building concepts.

    Техническая спецификация
    • Уникальная ссылкаigp-hwfsmart-591te-l3
    • ТипСтроительные материалы
    • Дата публикации2026-10-26
    • Номер версии1
    Ссылки
    Связанные
    • Разработано вШвейцария
    Классификация
    • Категория BIMobjectСтроительные материалы - Paint, Varnishes & Finishes