The BALANCE PRO raised floor supports are part of Pedestal Line, a global benchmark in the outdoor raised flooring sector. The wide range of fixed supports and self-levelling supports for outdoor flooring solves the problems of laying directly on site, facilitating it and reducing work times.
With raised floor support Balance Pro, 6 items are enough to satisfy every laying need. This innovative support for outdoor floor, as a matter of fact, covers height from 25 to 1025 mm and, thanks to the revolutionary system “All in one”, the head can be used to automatically adjust the slope up to 5% or to be tightly locked for all the situations which require a greater stability, as for the perimetral laying of small-format tiles. By inserting a little ring nut close the head, tilting movement at the base of the slope self-adjustment system can be firmly blocked. In addition to this feature, the supports still guarantee a capacity load up to 1,000 Kg.
In particular, this product family covers height from 25 to 125 mm.
Balance Pro support is proposed as the most versatile and easiest to install product on the market thanks to its multiple advantages such as:
- automatically adjustment of the slope up to 5% (with the possibility of reaching up to 10% using our slope correctors);
- regulation of heights from 25 to 1025 mm with a reduced number of items;
- setting from above by using the resistant TopKey (compatible with 4 mm version): with the new TopKey it is therefore possible to increase or decrease the excursion even after installation. On the other hand, in the cases where a support is placed in the centre of the tile or in the absence of the TopKey, you can set a lock ring in the support and regulate it manually from the base;
- its large range of heads for tile and decking.
Tile heads, with 2 and 3 mm tabs, as all the heads of decking line,
are equipped with rotation lock to allow the regulation of the height
directly from the support base. Also in this case it’s possible to
insert the ring nut to lock the head’s tilting movement. The head with Easy Click fixing is also available for the new Balance Pro too, for a quick coupling with the aluminium joists of the Rail System.
Thanks to a smart design, with Balance Pro supports for floating floor is in fact possible to reach any desired height. You simply have to add an extension or adjust the screw. These features allow to optimize storage spaces and logistics management in warehouses.
Speed of installation, safety, sturdiness and the possibility of configuring the support according to every need, make Balance Pro a truly revolutionary system for laying raised floors, designed to simplify the work, while guaranteeing an impeccable result.
The Balance Pro raised floor supports are widely used for small and large outdoor floorings and in terraces, pool sides, walkways on roofing, walkways on hanging gardens, squares, urban spaces and gardens in general. And the compatible finishings are: ceramic tiles, natural stones, marble and granite, prefabricated concrete slabs, decking and wooden planks, decking and planks made of composite wood, all self-supporting materials that can withstand elevation.
Balance Pro is the revolution in the installation of outdoor raised floors.
Доступно в регионах:
Европа | Азия | Северная Америка | Африка | Южная Америка | Океания |
---|---|---|---|---|---|
Австрия | Азербайджан | Ангилья | Алжир | Аргентина | United States Minor Outlying Islands |
Аландские острова | Армения | Антигуа и Барбуда | Ангола | Боливия | Австралия |
Албания | Афганистан | Аруба | Бенин | Бразилия | Вануату |
Андорра | Бангладеш | Багамы | Ботсвана | Венесуэла | Восточное (Американское) Самоа |
Беларусь | Бахрейн | Барбадос | Буркина-Фасо | Гайана | Восточный Тимор |
Бельгия | Британская территория в Индийском океане | Белиз | Бурунди | Колумбия | Гуам |
Болгария | Бруней-Даруссалам | Бермуды | Габон | Парагвай | Кирибати |
Босния и Герцеговина | Бутан | Бонэйр | Гамбия | Перу | Маршалловы о-ва |
Великобритания | Вьетнам | Британские Виргинские острова | Гана | Суринам | Науру |
Венгрия | Гонконг | Виргинские Острова | Гвинея | Уругвай | Ниуэ |
Германия | Грузия | Гаити | Гвинея-Бисау | Фолклендские острова | Новая Зеландия |
Гернси | Израиль | Гваделупа | Демократическая Республика Конго | Французская Гвиана | Новая Каледония |
Гибралтар | Индия | Гватемала | Джибути | Чили | о-ва Питкэрн |
Греция | Индонезия | Гондурас | Египет | Эквадор | о-ва Уоллис и Футуна |
Дания | Иордания | Гренада | Замбия | Остров Норфолк | |
Джерси | Ирак | Гренландия | Западная Сахара | Острова Кука | |
Ирландия | Иран | Доминика | Зимбабве | Палау | |
Исландия | Йемен | Доминиканская Республика | Кабо-Верде | Папуа-Новая Гвинея | |
Испания | Казахстан | Канада | Камерун | Самоа | |
Италия | Камбоджа | Коста-Рика | Кения | Северные Марианские о-ва | |
Кипр | Катар | Куба | Коморы | Соломоновы о-ва | |
Латвия | Киргизия | Кюрасао | Конго | Токелау | |
Литва | Китай | Мартиника | Кот-д'Ивуар | Тонга | |
Лихтенштейн | Кокосовые острова | Мексика | Лесото | Тувалу | |
Люксембург | Корейская Народно-Демократическая Республика | Монтсеррат | Либерия | Федеративные Штаты Микронезии | |
Мальта | Кувейт | Никарагуа | Ливия | Фиджи | |
Молдова | Лаос | Острова Кайман | Мавритания | Французская Полинезия | |
Монако | Ливан | Острова Теркс и Кайкос | Мадагаскар | ||
Нидерланды | Макао | Панама | Майотта | ||
Норвегия | Малайзия | Пуэрто-Рико | Малави | ||
о-в Мэн | Мальдивы | Сальвадор | Мали | ||
Папский Престол (Государство-город Ватикан) | Монголия | Сен-Бартелеми | Марокко | ||
Польша | Мьянма (Бирма) | Сен-Мартен | Мозамбик | ||
Португалия | Непал | Сен-Пьер и Микелон | Намибия | ||
Россия | Объединенные Арабские Эмираты | Сент-Винсент и Гренадины | Нигер | ||
Румыния | Оман | Сент-Китс и Невис | Нигерия | ||
Сан-Марино | Остров Рождества | Сент-Люсия | о. Маврикий | ||
Северная Македония | Пакистан | Синт-Мартен | о. Св. Елены | ||
Сербия | Палестина | Соединенные Штаты Америки | Реюньон | ||
Словакия | Саудовская Аравия | Тринидад и Тобаго | Руанда | ||
Словения | Сингапур | Ямайка | Сан-Томе и Принсипи | ||
Украина | Сирия | Сейшелы | |||
Фарерские о-ва | Таджикистан | Сенегал | |||
Финляндия | Таиланд | Сомали | |||
Франция | Тайвань | Судан | |||
Хорватия | Туркменистан | Сьерра-Леоне | |||
Черногория | Турция | Танзания | |||
Чехия | Узбекистан | Того | |||
Швейцария | Филиппины | Тунис | |||
Швеция | Шри-Ланка | Уганда | |||
Шпицберген | Южная Корея | Центральноафриканская Республика | |||
Эстония | Япония | Чад | |||
Экваториальная Гвинея | |||||
Эритрея | |||||
Эсватини | |||||
Эфиопия | |||||
Южная Африка | |||||
Южный Судан |