Опубликуйте свои продукты
JORDAHL® Mounting Channels JM W
JORDAHL® Mounting Channels JM W
JORDAHL® Mounting Channels JM W
    JORDAHL

    JORDAHL® Mounting Channels JM W

    JORDAHL® mounting channels JM W, together with the appropriate hooked-head T-bolts and the JORDAHL® accessories, create a versatile channel-T-bolt connection that can be adapted to new support and fastening requirements. They can absorb tensile and shear loads vertical to the channel axis. JORDAHL® mounting channels JM W and T-bolts are covered by the European Technical Assessment (ETA - 15/0386).
    Cпецификация
      • ETA - 15/0386 JORDAHL® mounting channels JM W,
      • Can be directly welded on and bolted to framework constructions
      • Quick replacement, retrofitting, moving of construction components
      • Free positioning and variable adjustment of attachment parts
      • Compensation of constructional tolerances; standard grid sizes can be changed
      • For variable bolt distances in the longitudinal direction of the channel
      • Right-angled profile edges for good welability
      • Free from internal stress, high ductility, dynamically loadable
      • Optimised geometry with strengthened channel lips and large contact areas for high tightening torques
    Техническая спецификация
    • Уникальная ссылкаmounting-channels-jm-w
    • Тип продукцииFastening
    • Группа продукцииMounting Channels
    • ТипОбъект (один объект)
    • Дата публикации2017-04-26
    • Номер версии1
    Связанные
    • Основной материалСталь
    • Вспомогательный материалЦинк
    • Разработано вГермания
    • Страна-производительГермания
    Классификация
    • Категория BIMobjectСтроительство - Anchors & Fixings
    • Классификация IFCКрепеж
    • Название по ССКПУ ООНChannels
    • Код ССКПУ ООН301018
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryFastener
    • Номер OmniClass23-13 23 11 17
    • Наименование OmniClassMechanical Fasteners for Metal Structures

    Доступно в регионах:

    Азия Европа Северная Америка