The Traversa bar fence is constructed from a steel frame with welded vertical bars. The base is the Gardia with 45° of beveled sharp bars that cross both the upper and lower beams. This makes the Traversa even safer and more difficult to climb for vandals. At the same time the Traverso also looks very modern and contemporary. It's a style that is appreciated by many customers. The Traversa Tri variant has one additional beam at the top. The Traversa Quatro has also an additional beam at the bottom.
The horizontal beams have a tunnel-like profile, which evacuates water in an easy way and prevents dust accumulation. The Traversa bar fence is fully galvanized and has a polyester powder coating. Therefore very corrosion-resistant. (Available in default or special RAL colours.)
Доступно в регионах:
| Европа |
|---|
Бельгия |
Великобритания |
Германия |
Дания |
Латвия |
Нидерланды |
Франция |