Опубликуйте свои продукты
SVEA elevförvaring 3 stora 3 små med hjul B120xD40xH72
SVEA elevförvaring 3 stora 3 små med hjul B120xD40xH72
SVEA elevförvaring 3 stora 3 små med hjul B120xD40xH72
SVEA elevförvaring 3 stora 3 små med hjul B120xD40xH72
    Lekolar

    SVEA elevförvaring 3 stora 3 små med hjul B120xD40xH72

    Classroom storage built as desired and delivered fully assembled. Frames have pre-drilled holes in the side panels / partitions to provide all possible combinations. This frame has three large and three small open shelves, with & nbsp; the bottom plate is slightly wider for stability. & Nbsp; 4 wheels, two are moving through locks on the short side. The other two are fixed, making storage stable when moving. Add doors or drawers as desired and delivered fully assembled. Pupil The storage can also be used completely open. Drawers and doors has a narrow opening that acts postbox and transparent. Material 18mm particleboard laminate. Edging ABS. Frame with legs and plinth should be attached to the wall with the supplied wall brackets. Screw this is not included. Ben, base and wheels function 10 cm in height. Inner space compartment: B37xD38xH18 / 38 cm.
    Техническая спецификация
    • Уникальная ссылка117379
    • Тип продукцииSvea
    • Группа продукцииStorage
    • ТипОбъект (один объект)
    • Дата публикации2021-09-16
    • Номер версии1
    Классификация
    • Категория BIMobjectМебель - Стеллажи и элементы для хранения

    Доступно в регионах:

    Европа