Опубликуйте свои продукты
Shock absorbing dock bumpers
Shock absorbing dock bumpers
Shock absorbing dock bumpers
    Loading Systems

    Shock absorbing dock bumpers

    Reduce impact energy of approaching vehicles substantially with the new SAB shock absorbing duck bumpers. 

    Features: 

    • Impact energy of truck is substantially reduced; 
    • Maximum damping effect due to unique kinematic system; 
    • Per pair available in various depths and heights; 
    • Console and armour plate standard galvanised; 
    • Designed for efficient and long-term use.
    Cпецификация
    • The SAB bumper is very robust and therefore suitable for intensive use. Both the wall mounted console and armour plate which are made from 10 mm steel, are standard hot-dip galvanised. The elastomers in the bumper are made for long-term load.

      The SAB bumper is delivered in 550 mm and 800 mm high versions. At low platform heights or high platform vehicles (swap bodies) one or both bumpers can be mounted 250 mm above the platform for optimum protection of the building facade.

      In relation with the free lip imposition of the ramp, we recommend the SAB 140 mm deep bumpers for ramps with a rotating lip and 210 mm deep bumpers with a telescopic lip.

      No rights may be derived from the BIM models.

    Техническая спецификация
    • Уникальная ссылкаdock-bumpers-shock-absorbing
    • Тип продукцииLoading bay accessories
    • Группа продукцииDock bumpers
    • ТипОбъект (один объект)
    • Дата публикации2018-05-15
    • Номер версии1
    Связанные
    • Основной материалОцинкованная сталь
    • Вспомогательный материалРезина
    • Разработано вНидерланды
    • Страна-производительЧехия
    Классификация
    • Категория BIMobjectСтроительство - Другое
    • Код CSI MasterFormat 201411 13 13
    • Заголовок CSI MasterFormat 2014Loading Dock Bumpers
    • Номер OmniClass23-23 23 11
    • Наименование OmniClassLoading Dock Bumpers Seals

    Доступно в регионах:

    Европа Азия Африка Южная Америка Океания Северная Америка