The LPASC’s low profile design makes it ideal for shallow plenum applications. Best in class configurable lumen packages and efficiencies that target DLC Standard/Premium. This fixture delivers even illumination with excellent, low angle brightness control throughout the space. It is available in 1’x4′, 2’x2′, and 2’x4′.
Its high transmission diffuse acrylic radius lens eliminates bright spots from individual LEDs and provides high vertical illumination and visual comfort. Below the plenum, there is side access to an optical chamber and driver compartment via a pressure removable radius lens and side panel. An optional 120v-277v integral emergency battery pack is available to meet critical life-safety standby lighting requirements. With dimming down to 1%, this product has a 5-year warranty.
Designed and manufactured in the USA and meets applicable Buy American Act (BAA) requirements
Please visit product page for more fixture downloads and published reports.
Доступно в регионах:
| Северная Америка |
|---|
Канада |
Мексика |
Соединенные Штаты Америки |