The Pivot Track is a 48V, 1.55-inch wide linear system designed for pendant, recessed, or surface mounting to accommodate the Pivot
Track Modules. With infinite run capabilities in segments of up to 8 feet, the Pivot Track can branch out horizontally and vertically to
create a multitude of shapes, patterns, and effects for various architectural applications.
Pivot Globe offers uniform light distribution and the timeless appeal of the spherical form. Made from frosted glass, the luminaire is lit fully with our Isotropic Radiant OpticTM (IROTM) that distributes light smoothly and evenly in all directions, thereby avoiding undesirable hotspots. Available in 4″, 6″, and 8″ diameters.
Доступно в регионах:
| Северная Америка |
|---|
Канада |
Соединенные Штаты Америки |