Опубликуйте свои продукты
mGo Self-boarding gate
mGo Self-boarding gate
    Magnetic Autocontrol

    mGo Self-boarding gate

    For fast boarding
    The systematic control of boarding passes, identity documents and biometrics is an integral part of the passenger journey at the airport. With the MomentumR series, Magnetic offers airport operators, authorities and system integrators customised gates for all touch points. They speed up checks and allow the flow of people to gain momentum. The boarding gate mGo is designed for the verification of boarding cards and biometric features and offers a separate space for an optional printer. The acceleration takes place in several areas: the 200,000 times proven drive and control units ensure extremely low opening and closing times for the barrier elements. A large number of light sensors monitor the users, detect unauthorised behaviour and potential interruptions and actively counteract these. The quick replacement of drive and control units guarantees high system availability.
    mGo can be configured individually: visually, different colours and materials are available; technically, mGo can be adapted to the requirements through multi-lane applications, gantry systems and mounting options for biometric devices. Control modules offer ample space for customer equipment.

    Cпецификация
      • Boarding gate to verify the identity of the passenger before boarding the aircraft
      • High passenger throughput speeds up boarding considerably
      • Seamless integration into all common airport IT infrastructures
      • Configurable according to individual requirements
      • Maximum safety due to Magnetic Safety Drive System MSDS® with low-energy drive
      • Designed for 10 000 000 Cycles
      • Equipment options: Reading devices for boarding cards, printers, biometric devices and other appliances
      • Security level: Medium
      • Lighting: Illuminated elements supporting the user guidance on entry indicator, display and drive unit. Frame edge and floor illumination optionally available
    Техническая спецификация
    • Уникальная ссылкаmgo-self-boarding-gate
    • Тип продукцииMomentum
    • Группа продукцииMomentum®
    • ТипОбъект (один объект)
    • Дата публикации2026-10-21
    • Номер версии1
    Связанные
    • Разработано вГермания
    • Страна-производительГермания
    Классификация
    • Категория BIMobjectПроектирование и инфраструктура - Турникеты и ворота для пешеходного доступа

    Доступно в регионах:

    Азия Европа Африка Южная Америка Океания Северная Америка