Underlayment for Tile Roofs
Made with our industry-leading NEX® Polymer Modified (Rubberized) Asphalt technology, Right Start® UDL is our go-to, dependable underlayment for withstanding the extra weight of tile roofs.
Underlayment for Shingles and Tile Roofs
A new roof requires more than just shingles. It’s a cohesive, coordinated system of 5 parts: 1) shingles, 2) underlayment, 3) ice and water barrier, 4) starter shingles, and 5) hip & ridge shingles.
Underlayment sits under the shingle and provides a vapor barrier covering the entire roof.
Malarkey offers two underlayments tailored to asphalt shingle roofs. Right Start® UDL is a superior underlayment, also suitable for tile roofs.
Доступно в регионах:
| Северная Америка |
|---|
Канада |
Соединенные Штаты Америки |