Опубликуйте свои продукты
StandUp DESK STUDENT 70x60 cm
StandUp DESK STUDENT 70x60 cm
StandUp DESK STUDENT 70x60 cm
StandUp DESK STUDENT 70x60 cm
    MATTING

    StandUp DESK STUDENT 70x60 cm

    The StandUp DESK STUDENT can easily be adjusted manually by children of all ages; a gas spring makes it simple to raise or lower the desk. No power connections are needed. It has one hook for hanging up the mat, for a desk screen or bag. The lowest seating height is 75 cm, the highest standing height is 119 cm. The inner dimension of the table stand is 56 cm. This school desk allows students to alternate between standing and sitting, creating a more active study environment.

    StandUp DESK height adjustable desks are available in several colours and sizes.

    • The rear footrests are adjustable.
    • You can add wheels to the front paws to make moving the table even easier. 
    • Feel free to add a soft standing mat or balance board, a sitting ball and a table screen. 

    All components of the desk can be replaced over time to ensure longevity and the ability to customize the table over time. StandUp DESK is made in Sweden of high quality with sustainable materials and Möbelfakta labeled, based on our desire to leave as little impact on the environment as possible. Scandinavian design by Dan Ihreborn.

    The Marmoleum Decibel desktop absorbs sound and is durable, dirt-resistant and easy to clean. Desktops is also available in linoleum, high-pressure laminate or laminate surface.

    Cпецификация
    • DESK Frame

      Material: Steel (minimum 20% recycled), chrome, ABS plastic.

      Width: 587 mm

      Height: 730-1170 mm

      Length: 640 mm

      DESKTOP

      Material: Choose between Furniture linoleum, High-pressure Laminate, Laminate. Sound absorbing surface; Marmoleum Decibel 3.5 linoleum or Acoustic Laminate SLS.

      Width: 600 mm

      Height: 10 mm, 20 mm, 22,5 mm

      Length: 700 mm

      #desk #workdesk #workingdesk #heightadjustable #homeoffice #coworking #office #officefurniture #interior #standup #healthyinterior #height-adjustabledesk #workenvironement #ergonomy #ergonomicworkdesk #möbelfakta

    Техническая спецификация
    • Уникальная ссылкаMarm_dec_desktop
    • Тип продукцииStandUp
    • Группа продукцииDesk
    • ТипСборка (несколько объектов)
    • Дата публикации2020-04-21
    • Номер версии1
    • Ширина (мм)700
    • Глубина (мм)600
    Связанные
    • Основной материалМеталл
    • Вспомогательный материалДВП средней плотности
    • Разработано вШвеция
    • Страна-производительШвеция
    • Масса нетто (кг)20.1
    Классификация
    • Категория BIMobjectМебель - Офисные столы
    • Классификация IFCМебель
    • Код Uniclass 2015Pr_40_50_21_84
    • Описание Uniclass 2015Stand-up tables

    Доступно в регионах:

    Европа
    Дания
    Исландия
    Норвегия
    Финляндия
    Швеция

    Похожие продукты