Опубликуйте свои продукты
StandUp CHOICE chair
StandUp CHOICE chair
StandUp CHOICE chair
StandUp CHOICE chair
StandUp CHOICE chair
StandUp CHOICE chair
StandUp CHOICE chair
StandUp CHOICE chair
StandUp CHOICE chair
StandUp CHOICE chair
    MATTING

    StandUp CHOICE chair

    The StandUp CHOICE chair is designed with new generation design in function and aesthetics. The CHOICE chair makes it easy to switch between standing and resting. Made in Sweden with sustainable materials. Choose a comfortable seat in the fabric and color of your choice. Design: Dan Ihreborn.

    The StandUp CHOICE chair is designed with new generation design in function and aesthetics. The CHOICE chair makes it easy to switch between standing and resting for a healthy and active lifestyle. CHOICE has a movable seat and flexible seat height, specifically designed for height-adjustable tables. With its simple and Scandinavian design, the CHOICE chair fits in many different environments. CHOICE is stackable and easy to put away. Maximum weight 130 kg.

    – Optional flexible seat height
    – Removable padded seat with Velcro fastener
    – Mobility of the seat
    – Prevents a static sitting position
    – Convenient and easy to put away
    – Stackable and easy to stow away
    – Replaceable parts and reusable for long life
    – 5-year warranty

    An optional upholstered seat cushion is available in several fabrics and colors.

    StandUp CHOICE is made in Sweden with sustainable materials.

    The StandUp CHOICE chair cushion in fabric or faux leather is a removable, upholstered seat for the CHOICE chair. The cushion is easily attached with Velcro and is available in a number of fabrics and colors as standard.

    Cпецификация
    • Material: Metal (minimum 8-20% recycled), plastic.

      Width: 460 / 510 mm

      Height: 870 - 920 mm

      Depth: 430 mm

    Техническая спецификация
    • Уникальная ссылкаstandup-choice-chair
    • Тип продукцииFurniture
    • Группа продукцииChairs
    • ТипОбъект (один объект)
    • Дата публикации2022-03-24
    • Номер версии1
    • Высота (мм)920
    • Ширина (мм)510
    • Глубина (мм)430
    Связанные
    • Основной материалМеталл
    • Разработано вШвеция
    • Страна-производительШвеция
    • Масса нетто (кг)6
    Классификация
    • Категория BIMobjectМебель - Офисные стулья
    • Классификация IFCМебель

    Доступно в регионах:

    Европа
    Дания
    Исландия
    Норвегия
    Финляндия
    Швеция

    Похожие продукты